TBEN-L5-8DIP-8DOPCompact Multiprotocol I/O Module for Ethernet6814086Connection technology signalM12Network protocolModbus TCP, EtherNet/IP, PROFINET, CC-Link IE Field BasicProtection classIP65, IP67, IP69KSignal typeDigital input, Digital input/output, Digital output
TBEN-L5-16DXPCompact Multiprotocol I/O Module for Ethernet6814088Connection technology signalM12Network protocolModbus TCP, EtherNet/IP, PROFINET, CC-Link IE Field BasicProtection classIP65, IP67, IP69KSignal typeDigital input, Digital input/output, Digital output
TBPN-L1-FDIO1-2IOLCompact PROFIsafe / PROFINET Block I/O Module6814053Connection technology signalM12Network protocolPROFIsafe via PROFINETProtection classIP65, IP67, IP69KSignal typeFail-safe inputs, Fail-safe inputs and outputs, Digital input/output, IO-Link
FEN20-4DIN-4DXNCompact IP20 multiprotocol Ethernet I/O module6814129Connection technology signalScrew terminalNetwork protocolModbus TCP, PROFINET, EtherNet/IPProtection classIP20Signal typeDigital input, Digital input/output, Digital output
TBIL-M1-16DIPI/O Hub for Connecting Digital Signals to IO-Link Master6814100Connection technology signalM12Network protocolIO-LinkProtection classIP67, IP69KSignal typeDigital input
FAS4-S0400compact fieldbus station for AS-interface6821321Connection technology signalM12Network protocolAS-InterfaceProtection classIP67Signal typeDigital input
TBEN-L5-16DIPCompact Multiprotocol I/O Module for Ethernet6814085Connection technology signalM12Network protocolModbus TCP, EtherNet/IP, PROFINET, CC-Link IE Field BasicProtection classIP65, IP67, IP69KSignal typeDigital input
FAS4-CSG43-Acompact fieldbus station for AS-interface6821323Connection technology signalM12Network protocolAS-InterfaceProtection classIP67Signal typeDigital input, Digital output
TBEC-S2-4RFIDCompact RFID Module for EtherCAT100014935Network protocolEtherCATNumber of channels4Protection classIP65, IP67, IP69K
FEN20-8IOLCompact IP20 multiprotocol Ethernet I/O station200011348Connection technology signalSchraubklemmeNetwork protocolModbus TCP, EtherNet/IP, PROFINET, CC-Link IE Field BasicProtection classIP20Signal typeIO-Link, Digital output, Digital input, Digital input/output
TBDP-L2-16DOPFieldbus I/O module PROFIBUS-DP6814003Connection technology signalM12Network protocolPROFIBUS-DPProtection classIP65, IP67, IP69KSignal typeDigital output