DX80N9Q45VAC-NBWireless Q45 900 MHz Node 1W; with Integrated Vibration & Temperature Sensor; C Cell Battery Not Included3812220
K50PFF50ALGRY3QK50 Pro with Pro Editor: 3-Color RGB Fixed-Field Sensor; Voltage: 12-30 V dc; Housing: Polycarbonate; IP67 IP69K; Range: 50 mm; Bimo3811227
K50PFF50AMRGB14QK50 Pro with Pro Editor: 14-Color RGB Fixed-Field Sensor; Voltage: 12-30 V dc; Housing: Polycarbonate; IP67 IP69K; Range: 50 mm; Bim3811242
K50PFF50ALRGB14K50 Pro with Pro Editor: 14-Color RGB Fixed-Field Sensor; Voltage: 12-30 V dc; Housing: Polycarbonate; IP67 IP69K; Range: 50 mm; Bim3811244
DXM700-B1R3-811389DXM700-B1R3 DX80 ISM 2.4Ghz Radio Script Loaded for CallForParts Solution Kit3811389
K70DXN2T2GRYBX-B NBK70 Wireless Touch Sensor, 2.4 GHz, Black Housing: 4-Color Indicator; C-Cell Battery; Battery Not Included; Envirnomental Rating: IP3811408