QS18EP6XLPC W/30Photoelectric sensor Retroreflective Sensor with Polarizing Filter for Clear Object Detection3097642Light typeRed polarizedFunctionRetroreflective SensorOutput functionPNPMax. range (mm)3000
SMA30PEL W/50Photoelectric sensor Opposed Mode Sensor (Emitter)3038702Light typeIRFunctionOpposed mode sensorMax. range (mm)150000
QT50UVR3W-CRFVUltrasonic sensor Diffuse-mode sensor3075521Electrical connectionCableOutput functionPNPMax. range (mm)6000
LX3E-73322Photoelectric sensor Switching Light Screen3073322Scan field (mm)67Light typeIRFunctionLight curtainMax. range (mm)2000
QS18EP6DV W/30Photoelectric sensor Diffuse-Mode Sensor3075225Light typeRedFunctionProximity switchOutput functionPNPMax. range (mm)600
TTR750APSC6G-2.0FL-CTRTTR Series 6 Beam Sensor Array 30 inch Between Frame; Beam Spacing: 108 mm Range: 120 mm Diffuse; Output: LO PNP Input: 18 - 30 V dc3810851
TTR558APSB6T-2.0Q3-061TTR Series 6 Beam Sensor Array 22.0 inch Between Frame; Beam Spacing: 93.1 mm Range: 120 mm; Output: LO PNP Input: 18 - 30 V dc; 2.03811751
TTR610APSB6A-0.5Q3-CTRTTR Series 6 Beam Sensor Array 24.0 inch Between Frame; Beam Spacing: 93.1 mm Range: 120 mm; Output: LO PNP Input: 18 - 30 V dc; 0.53811741
TTR610APSB6A-2.0RJ-CTRTTR Series 6 Beam Sensor Array 24.0 Inch Between Frame; Beam Spacing: 93.1 mm Range: 120 mm; Output: LO PNP Input: 18 - 30 V dc; 2.03811881