K50PFF200AMRGB14K50 Pro with Pro Editor: 14-Color RGB Fixed-Field Sensor; Voltage: 12-30 V dc; Housing: Polycarbonate; IP67 IP69K; Range: 200 mm; Bi3811253
TTR445BMSB4G-2.0FL-CTRTTR Series 4 Beam Sensor Array 17.5 inch Between Frame; 18.0 inch Conveyor Width; Beam Spacing: 93.1 mm Range: 120 mm; Output: Bimod3810082
TTR381BMSB3T-2.0FL-CTRTTR Series 3 Beam Sensor Array 15.0 inch Between Frame; Beam Spacing: 93.1 mm Range: 120 mm; Output: Bimodal Input: 18 - 30 V dc;3810318
K50PFF50AMRGB14K50 Pro with Pro Editor: 14-Color RGB Fixed-Field Sensor; Voltage: 12-30 V dc; Housing: Polycarbonate; IP67 IP69K; Range: 50 mm; Bim3811241
K50PFF50AMRGB14QPK50 Pro with Pro Editor: 14-Color RGB Fixed-Field Sensor; Voltage: 12-30 V dc; Housing: Polycarbonate; IP67 IP69K; Range: 50 mm; Bim3811243
K50PFF50AMRGB14QK50 Pro with Pro Editor: 14-Color RGB Fixed-Field Sensor; Voltage: 12-30 V dc; Housing: Polycarbonate; IP67 IP69K; Range: 50 mm; Bim3811242
K50PFF100ALRGB14QPK50 Pro with Pro Editor: 14-Color RGB Fixed-Field Sensor; Voltage: 12-30 V dc; Housing: Polycarbonate; IP67 IP69K; Range: 100 mm; Bi3811252
K50PFF100AMRGB14QK50 Pro with Pro Editor: 14-Color RGB Fixed-Field Sensor; Voltage: 12-30 V dc; Housing: Polycarbonate; IP67 IP69K; Range: 100 mm; Bi3811248
K50PFF200ALRGB14QPK50 Pro with Pro Editor: 14-Color RGB Fixed-Field Sensor; Voltage: 12-30 V dc; Housing: Polycarbonate; IP67 IP69K; Range: 200 mm; Bi3811258
K50PFF100AMRGB14K50 Pro with Pro Editor: 14-Color RGB Fixed-Field Sensor; Voltage: 12-30 V dc; Housing: Polycarbonate; IP67 IP69K; Range: 100 mm; Bi3811247
K50PFF50ALRGB14QPK50 Pro with Pro Editor: 14-Color RGB Fixed-Field Sensor; Voltage: 12-30 V dc; Housing: Polycarbonate; IP67 IP69K; Range: 50 mm; Bim3811246