RI360P0-QR24M0-0500X2-H1181Contactless Encoder Incremental: 500 ppr1593114Output typeIncrementalShaft diameter D (mm)6 mm, 6.35 mm, 9.525 mm, 10 mm, 12 mm, 12.7 mm, 14 mm, 15.875 mm, 19.05 mm, 20 mmShaft TypeHollow shaft
REM-103S6S-5C13S12M-H1181Absolute Rotary Encoder - Multiturn100011387Output typeAbsolute multiturnFlange diameter (mm)58Shaft diameter D (mm)6 mmShaft TypeSolid shaft
REI-04QA0C-4A2048-H1181Incremental Encoder100011159Output typeIncrementalFlange diameter (mm)36.5Shaft diameter D (mm)6.35 mmShaft TypeSolid shaft
REI-10SA1C-2B4096-H1181Incremental Encoder100010250Output typeIncrementalFlange diameter (mm)58Shaft diameter D (mm)9.525 mmShaft TypeSolid shaft
REI-12HA4E-2B4096-H1181Incremental Encoder100010499Output typeIncrementalFlange diameter (mm)63Shaft diameter D (mm)15.875 mmShaft TypeHollow shaft
REI-10SA1C-4B1024-H1181Incremental Encoder100010282Output typeIncrementalFlange diameter (mm)58Shaft diameter D (mm)9.525 mmShaft TypeSolid shaft
RI360P0-QR24M0-0600X2-H1181Contactless Encoder Incremental: 600 ppr1593115Output typeIncrementalShaft diameter D (mm)6 mm, 6.35 mm, 9.525 mm, 10 mm, 12 mm, 12.7 mm, 14 mm, 15.875 mm, 19.05 mm, 20 mmShaft TypeHollow shaft