RI360P3-QR24M2-0064X2-H1181Contactless Encoder Incremental: 64 ppr100032871Output typeIncrementalShaft diameter D (mm)6 mm, 6.35 mm, 9.525 mm, 10 mm, 12 mm, 12.7 mm, 14 mm, 15.875 mm, 19.05 mm, 20 mmShaft TypeHollow shaft
RI360P4-DSU35-ELIU5X2-H1151/S1386Inductive Angle Sensor With Analog Output100033653Output typeAbsolute singleturn
RI360P3-QR24M5-0064X2-H1181Contactless Encoder Incremental: 64 ppr100041530Output typeIncrementalShaft diameter D (mm)6 mm, 6.35 mm, 9.525 mm, 10 mm, 12 mm, 12.7 mm, 14 mm, 15.875 mm, 19.05 mm, 20 mmShaft TypeHollow shaft
REI-E-111T8C-2B360-C5MIncremental Encoder100045589Output typeIncrementalFlange diameter (mm)40Shaft diameter D (mm)8 mmShaft TypeSolid shaft
RM-47S10C-9D32B-CT1MAbsolute Rotary Encoder - Multiturn100023037Output typeAbsolute multiturnShaft diameter D (mm)10 mmShaft TypeSolid shaft
RI360P0-EQR24M0-INCRX2-H1181Contactless Encoder with Stainless Steel Housing Incremental: 1 … 5000 ppr1590912Output typeIncrementalShaft diameter D (mm)6 mm, 6.35 mm, 9.525 mm, 10 mm, 12 mm, 12.7 mm, 14 mm, 15.875 mm, 19.05 mm, 20 mmShaft TypeHollow shaft
RI360P0-QR14-ELIU5X2-0.3-RS5/S1264Inductive Angle Sensor With Analog Output1590871Output typeAbsolute singleturnShaft diameter D (mm)6 mm, 6.35 mmShaft TypeBlind hole shaft