MR15-Q80-IOLCJ-H1141Radar Sensor Scanner for Object and Position Detection100041054Electrical connectionConnectorOutput functionPNP/NPNBeam angle120°Max. range (mm)15000
LRS510-10-34-LI2UPN8-H1141Radar Sensor Level Control100012730Electrical connectionConnectorOutput functionPNP/NPN, analog outputBeam angle10°Max. range (mm)10000
T30R-4545-KDQPRadar Sensor3808911Electrical connectionCable with connectorOutput functionPNP/NPNMax. range (mm)10000
T30R-4545-KIQRadar Sensor3808898Electrical connectionConnectorOutput functionPNP/NPN, analog outputMax. range (mm)10000
LRS510-10-57-2UPN8-H1141Radar Sensor Level Control100012726Electrical connectionConnectorOutput functionPNP/NPNBeam angle6°Max. range (mm)10000
DR15S-M30E-2UPN8X2-H1141Radar Sensor Distance/Object Detection100030149Electrical connectionConnectorOutput functionPNP/NPNBeam angle15°Max. range (mm)15000
LRS510-10-51-LI2UPN8-H1141Radar Sensor Level Control100012729Electrical connectionConnectorOutput functionPNP/NPN, analog outputBeam angle10°Max. range (mm)10000
LRS510-10-51-LI2UPN8-H1141/EURadar Sensor Level Control100048853Electrical connectionConnectorOutput functionPNP/NPN, analog outputBeam angle10°Max. range (mm)10000
Q240RA-EU-AF2LQRadar Sensor3801992Electrical connectionConnectorOutput functionPNP/NPNBeam angle11° x 13°Max. range (mm)100000
LRS510-10-57-LI2UPN8-H1141Radar Sensor Level Control100012723Electrical connectionConnectorOutput functionPNP/NPN, analog outputBeam angle6°Max. range (mm)10000
LRS510-10-51-2UPN8-H1141Radar Sensor Level Control100012731Electrical connectionConnectorOutput functionPNP/NPNBeam angle10°Max. range (mm)10000
LRS510-10-34-2UPN8-H1141Radar Sensor Level Control100012732Electrical connectionConnectorOutput functionPNP/NPNBeam angle10°Max. range (mm)10000