Control cabinet guard awarded
TURCK's IM18-CCM60 condition monitoring platform receives SSB Innovation Award 2024
Turck's Condition Monitoring Platform IM18-CCM60 has been awarded the SSB Innovation Award 2024 by the trade magazine "Schaltschrankbau." An independent jury had awarded prizes to five particularly innovative products and solutions for switchgear and control cabinet construction. We have received the award because our innovative operating concept enables us to implement even complex condition monitoring applications in a simple and comprehensible way for the customer.
TURCK's IM18-CCM60 cabinet guard impressed the jury with a comprehensive concept that combines hardware and the siineos operating system, making it easy for any user to implement smart cabinet monitoring without any hassle. The system monitors temperature, humidity and door distance in control cabinets and, thanks to the software, enables simple parameterization of a wide range of interfaces. The inCore framework integrated into siineos offers a large selection of ready-made components via which the integrated interfaces and sensors as well as all common network and industrial protocols can be easily operated.