Control cabinet guard with Multiprotocol support
TURCK’s IM18-CCM45 monitors control cabinets using integrated sensors and transmits data to the controller via Ethernet
Benefits
- Direct PLC connection without additional remote I/O or edge hardware
- Fewer variants and reduced engineering effort thanks to a single device supporting three Ethernet protocols
- Quick retrofitting thanks to a compact 18-mm design on the DIN rail
- Parameterization and diagnostics without additional software via TAS and web server
TURCK is expanding its portfolio of condition monitoring solutions with the IM18-CCM45, a control cabinet guard featuring integrated sensors and direct Multiprotocol Ethernet connectivity. Unlike previous solutions, which required discrete individual sensors or complex, Linux-based monitoring systems with additional remote I/O modules, the IM18-CCM45 transmits measured values directly and cyclically to PLCs and IT systems. This saves users the need for additional hardware and engineering effort when connecting to the control system. The device measures temperature, humidity, and the distance to the control cabinet door, and provides the values via PROFINET, EtherNet/IP, or Modbus TCP.
Compact design with TAS integration
The IM18-CCM45 requires only 18 millimeters of width on the DIN rail and can therefore be retrofitted even when space in the control cabinet is limited. Parameterization, diagnostics, and firmware updates are performed via the TURCK Automation Suite (TAS) and an integrated web server, without the need for additional software. For use in hazardous areas, the device is certified for Zone 2 in accordance with IECEx and ATEX. A serial RS485 interface is hardware-ready and intended for future expansions.
Applications in mechanical engineering and plant engineering
The IM18-CCM45 is suitable for condition monitoring of control cabinets in mechanical engineering, plant engineering, and intralogistics, among other fields. Typical applications include new installations and retrofits of existing systems, as well as use by OEMs and machine builders who require condition monitoring without an additional edge system. The device replaces several individual components, such as separate sensors and remote I/O modules.
Learn more about our products
TURCK Automation Suite TAS – Get Started Now
From the initial concept through simple commissioning and efficient operation to global service: TAS makes your machine data usable throughout the entire lifecycle—for greater transparency, faster decision-making, and efficient processes. Get started now and see for yourself how easily data can be transformed into real added value.