OSC interface technology for on-site parameterization
TURCK now also offers IM(X)12 rotation speed monitors, temperature transducers and trip amplifiers with rotary coding switches — and they are even suitable for Ex areas
Vorteile
Auch ohne Fachwissen parametrierbar
Investitionsschutz durch weltweite Zulassung und SIL2
Platzsparend dank 12,5 Millimeter Baubreite
TURCK is expanding its IMX interface device series with variants that can be parameterized directly on the device using rotary code switches. For example, the limit values for OSC ("on-site configuration ") variants can be easily set up on site using a screwdriver. The rotation speed monitor, temperature transducer and trip amplifier are particularly useful for stand- alone applications where there is no systemic infrastructure for central parameterization. TURCK offers both IMX12-OSC variants for explosion-hazardous areas and IM12-OSC devices for non-hazardous areas.
SIL2-certified and can be used worldwide
The OSC models offer all the advantages of the classic IM12 and IMX12 interface devices. They comply with SIL2 and are approved for the same markets as the classic devices. The IMX12 requires 12.5 mm of installation space in the control cabinet and can be used up to ATEX zone 2. The signal connection is via screw-type or spring-type terminals, with optional power supply via the rear power bridge.
OSC rotation speed monitor, temperature transducer and trip amplifier
TURCK initially offers three device types with rotary code switches: the IM(X)-FI rotation speed monitor, the IM(X)-TI temperature transducer and the analog limit value indicator, each with one channel.
Find out more about our products in the store

Signal Conditioners