skip to main page
Product News

Extremely robust Ethernet cable

Robust, flexible, high data rates: With the Ethernet cables in the 4422 product series, TURCK presents one of the most comprehensive product series in this field  

Connectivity, Cordsets

Benefits

  • Complete portfolio with RJ45 male connectors as well as M8 and M12 connectors in straight or angled versions   

  • Universally suitable for demanding Ethernet communication  

  • Suitable as a global standard Ethernet cable thanks to worldwide approvals  

With the 4422 product series, TURCK presents a comprehensive family of standard Ethernet cables for industrial production — robust, flexible and for high data rates. The multiprotocol-compatible Ethernet cables in the 4422 product series are approved for the most important markets and network types and meet all the criteria for use in networks with Profinet (PNO), EtherCAT (ETG), Ethernet/IP (ODVA) or Modbus TCP.  

High data rates for all network protocols   

The polyurethane cable jacket makes it resistant to abrasion and pressure while still allowing high flexibility with torsion radii of ±180 degrees per meter. The cable also withstands more than 5 million bending cycles, making it suitable for drag‑chain applications. In combination with the appropriate female connectors, the cables achieve protection class IP67. Cat 5e and 100 Mbps specifications also allow applications with high data rates to be implemented.   

The cables in the 4422 product series are available with RJ45 male connectors, but also with M12 or M8 male connectors in straight or angled versions with different coding. The combined knurled/hexagon nut makes it easier to mount with or without tools. In addition to the CE and UKCA approval for Europe, the cables also have UL certification for the American market.

The portfolio is available from stock, and customer-specific variants can also be produced on request — for example, with individual printing, in special lengths or preassembled in particular configurations.  

Learn more about our products