TNIC-UX-16FEUnmanaged Ethernet Switch 16 × 100 Mbit ports100049177Connection technology Ethernet16 x RJ45Number of Ethernet ports16 portsTransmission rate Ethernet10/100 MbpsProtection classIP30
TBEN-L4-EN1Ethernet Spanner Master to master data exchange, NAT router, 16 digital PNP inputs6814037Connection technology signalM12Network protocolModbus TCP, EtherNet/IPProtection classIP65, IP67, IP69KSignal typeDigital input
TBEN-L5-EN1Ethernet Spanner Master to master data exchange, NAT router, 16 digital PNP inputs6814035Connection technology signalM12Network protocolModbus TCP, EtherNet/IPProtection classIP65, IP67, IP69KSignal typeDigital input
TBEN-LL-EN1Ethernet Spanner Master to master data exchange, NAT router, 16 digital PNP inputs100029322Connection technology signalM12Network protocolModbus TCP, EtherNet/IPProtection classIP65, IP67, IP69KSignal typeDigital input
TBEN-L5-SE-M2Managed Ethernet Switch 8 × 100-Mbit Ports, 2 × 1-Gbit Ports100004425Connection technology Ethernet2 x M12, 8-pin, X-coded, 8 x M12, 4-pin, D-codedNumber of Ethernet ports10 portsTransmission rate Ethernet10/100/1000 MbpsProtection classIP65, IP67, IP69K