DXM100-B1R3Network Controller With Integrated 2.4-GHz DX80 Gateway3800137Communication protocolEtherNet/IP, Modbus TCP, Modbus RTU, RS232, RS485Input typeNPN/PNP/0…20 mA/0…10 V/10k thermistor/counterFunctionStar topologyOutput typeNMOS/0…20 mA or 0…10 V
DXM100-B1R4Network Controller With Integrated 2.4-GHz Data Radio3800138Communication protocolEtherNet/IP, Modbus TCP, Modbus RTU, RS232, RS485Input typeNPN/PNP/0…20 mA/0…10 V/10k thermistor/counterFunctionTree topologyOutput typeNMOS/0…20 mA or 0…10 V
DXM100-B1R2Network Controller With Integrated 900-MHz Data Radio3095652Communication protocolEtherNet/IP, Modbus TCP, Modbus RTU, RS232, RS485Input typeNPN/PNP/0…20 mA/0…10 V/10k thermistor/counterFunctionTree topologyOutput typeNMOS/0…20 mA or 0…10 V
DXM100-B1R1Network Controller With Integrated 900-MHz DX80 Gateway3095651Communication protocolEtherNet/IP, Modbus TCP, Modbus RTU, RS232, RS485Input typeNPN/PNP/0…20 mA/0…10 V/10k thermistor/counterFunctionStar topologyOutput typeNMOS/0…20 mA or 0…10 V
DXM150-B2R3Network Controller With Integrated 2.4-GHz DX80 Gateway3803761Communication protocolEtherNet/IP, Modbus TCP, Modbus RTU, RS232, RS485Input typeNPN/PNP/4…20 mA/0…10 V/counter/thermistorFunctionStar topologyOutput typePNP/NPN/0…20 mA or 0…10 V
R45C-PF-IQConverter PulsePro3815046Communication protocolBannerBus (Pro Editor compatible)Input type4…20 mAOutput type100…5000 Hz, frequency
R45C-PF-UQConverter PulsePro3815047Communication protocolBannerBus (Pro Editor compatible)Input type0…10 VOutput type100…5000 Hz, frequency
S15C-CT20A-MQConverter Current Transformer to Modbus3814928Communication protocolRS485, Modbus RTUInput type0…20 AOutput typeModbus RTU (RS485)
S15C-CT600A-MQConverter Current Transformer to Modbus3814930Communication protocolRS485, Modbus RTUInput type0…600 AOutput typeModbus RTU (RS485)
S15S-R500-MQConverter Current Transformer to Modbus3815392Communication protocolRS485, Modbus RTUInput type0…500 AOutput typeModbus RTU (RS485)
S15S-R1000-MQConverter Current Transformer to Modbus3815393Communication protocolRS485, Modbus RTUInput type0…1000 AOutput typeModbus RTU (RS485)
S15C-CT150A-MQConverter Current Transformer to Modbus3814929Communication protocolRS485, Modbus RTUInput type0…150 AOutput typeModbus RTU (RS485)