DX80N2C-NB-16997Wireless system Transfer of I/O Data to Star Topology3016997Input type-FunctionStar topologyOutput type-
DX80N2X1S-P14-NBWireless system Transfer of I/O Data to Star Topology3801887Input typeNPN/PNP/0…20 mA/0…10 V, 10k thermistor, counterFunctionStar topology
DX80N2X6S-P2Wireless system Transfer of I/O Data to Star Topology3017534Input typePNP/0…10 V or 0…20 mAFunctionStar topologyOutput typePNP/0…10 V or 0…20 mA
DX80N2X1S-P1EWireless system Transfer of I/O Data to Star Topology3018089Input typeNPN/0…20 mA or 0…10 V/thermistorFunctionStar topologyOutput typeNMOS
DX80G2M6S-P2Wireless system Transfer of I/O Data to Star Topology3017533Input typePNP/0…10 V or 0…20 mAFunctionStar topologyOutput typePNP/0…10 V or 0…20 mA
DX80DR9M-H5Wireless system Transmission of serial data in tree topology3014170Input typeNPN/PNP, 0…20 mAFunctionTree topologyOutput typeNMOS
DX80DR2M-H5CWireless system Transmission of serial data in tree topology3018784Input typeNPN/PNP, 0…20 mAFunctionTree topologyOutput typeNMOS
DX80DR2M-HB1-31596X21639Wireless system Transmission of serial data in tree topology3031596Input typeNPN/0…20 mAFunctionTree topologyOutput typeNMOS
DX80DR9M-H1EWireless system Transmission of serial data in tree topology3018136Input typeNPN/0…20 mA/thermistor/counterFunctionTree topologyOutput typeNMOS
DX80DR2M-H1E-NB-KRWireless system Transmission of serial data in tree topology3086040Input typeNPN/0…20 mA/thermistor/counterFunctionTree topologyOutput typeNMOS
DX80N2X6S0P0M4M4Wireless system Transfer of I/O Data to Star Topology3078860Input type0…20 mAFunctionStar topologyOutput type0…20 mA
DX80N2X6S0P0M4M4CWireless system Transfer of I/O Data to Star Topology3083004Input type0…20 mAFunctionStar topologyOutput type0…20 mA