FEN20-16DXPCompact IP20 multiprotocol Ethernet I/O module 16 universal digital channels6931089Connection technology signalScrew terminalNetwork protocolModbus TCP, PROFINET, EtherNet/IPProtection classIP20Signal typeDigital input/output, Digital output, Digital input
FIL20-16DXPI/O Hub for Connecting Digital Signals to IO-Link Master 16 Universal Digital Channels, PNP100028254Network protocolIO-LinkProtection classIP20
TBEN-LL-16DIPCompact multiprotocol I/O module for Ethernet 16 Digital PNP Inputs100004250Connection technology signalM12Network protocolModbus TCP, EtherNet/IP, PROFINET, CC-Link IE Field BasicProtection classIP65, IP67, IP69KSignal typeDigital input
TBEN-LL-16DXPCompact multiprotocol I/O module for Ethernet 16 Universal Digital Channels, Configurable as PNP Inputs or 2 A Outputs100004252Connection technology signalM12Network protocolModbus TCP, EtherNet/IP, PROFINET, CC-Link IE Field BasicProtection classIP65, IP67, IP69KSignal typeDigital input, Digital input/output, Digital output
TBEN-L4-16DONCompact Multiprotocol I/O Module for Ethernet 16 Digital NPN Outputs6814063Connection technology signalM12Network protocolModbus TCP, EtherNet/IP, PROFINET, CC-Link IE Field BasicProtection classIP65, IP67, IP69KSignal typeDigital output
TBEN-L4-16DXPCompact Multiprotocol I/O Module for Ethernet 16 Universal Digital Channels, Configurable as PNP Inputs or 2 A Outputs6814012Connection technology signalM12Network protocolModbus TCP, EtherNet/IP, PROFINET, CC-Link IE Field BasicProtection classIP65, IP67, IP69KSignal typeDigital input, Digital input/output, Digital output
TBDP-L2-16DXPFieldbus I/O module PROFIBUS-DP 16 Digital Channels, Configurable as PNP Inputs or 2 A Outputs6814004Connection technology signalM12Network protocolPROFIBUS-DPProtection classIP65, IP67, IP69KSignal typeDigital input, Digital input/output, Digital output
TBDP-L2-16DIPFieldbus I/O module PROFIBUS-DP 16 Digital PNP Inputs6814001Connection technology signalM12Network protocolPROFIBUS-DPProtection classIP65, IP67, IP69KSignal typeDigital input
TBEN-L5-16DXPCompact Multiprotocol I/O Module for Ethernet 16 Universal Digital Channels, Configurable as PNP Inputs or 2 A Outputs6814088Connection technology signalM12Network protocolModbus TCP, EtherNet/IP, PROFINET, CC-Link IE Field BasicProtection classIP65, IP67, IP69KSignal typeDigital input, Digital input/output, Digital output
TBIL-M1-16DIPI/O Hub for Connecting Digital Signals to IO-Link Master 16 Digital PNP Inputs6814100Connection technology signalM12Network protocolIO-LinkProtection classIP67, IP69KSignal typeDigital input
TBEN-L4-16DOPCompact Multiprotocol I/O Module for Ethernet 16 Digital PNP 2-A Outputs6814011Connection technology signalM12Network protocolModbus TCP, EtherNet/IP, PROFINET, CC-Link IE Field BasicProtection classIP65, IP67, IP69KSignal typeDigital output
TBEN-L4-16DINCompact Multiprotocol I/O Module for Ethernet 16 digital NPN Inputs6814061Connection technology signalM12Network protocolModbus TCP, EtherNet/IP, PROFINET, CC-Link IE Field BasicProtection classIP65, IP67, IP69KSignal typeDigital input