R45C-PF-IQConverter PulsePro3815046Communication protocolBannerBus (Pro Editor compatible)Input type4…20 mAOutput type100…5000 Hz, frequency
R45C-PF-UQConverter PulsePro3815047Communication protocolBannerBus (Pro Editor compatible)Input type0…10 VOutput type100…5000 Hz, frequency
S15C-CT20A-MQConverter Current Transformer to Modbus3814928Communication protocolRS485, Modbus RTUInput type0…20 AOutput typeModbus RTU (RS485)
S15C-CT600A-MQConverter Current Transformer to Modbus3814930Communication protocolRS485, Modbus RTUInput type0…600 AOutput typeModbus RTU (RS485)
S15C-CT150A-MQConverter Current Transformer to Modbus3814929Communication protocolRS485, Modbus RTUInput type0…150 AOutput typeModbus RTU (RS485)
S15C-I-MQConverter Analog to Modbus3810628Communication protocolRS485, Modbus RTUInput type0…20 mAOutput typeModbus RTU (RS485)