DX80N2Q45RD-92502Radio Transmission System Transfer of I/O Data to Star Topology3092502Protection classIP67
WLS15XGR0500DSC2WLS15 Dual Color Light Strip; Length: 500 mm; Voltage: 12 or 24 V dc; Environmental Rating: IP66,67; Colors: Green Red; 2 m (6.5 ft)3806960
WLS27XWY-285DSQWLS27 Dual Color Light Strip; Length: 285 mm;; Voltage: 12-30 V dc; Environmental Rating: IP67/IP69K; Colors: White (100 percent), Y3804072
EA5R1050XK2QEZ-Array Series: Receiver 5 mm Optical Spacing; Range: 4 m; Sensing Length: 1050 mm; Input Voltage 18 To 30 V; Outputs: IO-Link v1.13811208