REM-116T10C-7AAL-H1151Absolute Rotary Encoder - Multiturn100011416Output typeAbsolute multiturnFlange diameter (mm)58Shaft diameter D (mm)10 mmShaft TypeSolid shaft
REM-106B14E-9E43B-B3M12Absolute Rotary Encoder - Multiturn100047167Output typeAbsolute multiturnFlange diameter (mm)63Shaft diameter D (mm)14 mmShaft TypeBlind hole shaft
DX80N2X1W0P0ZTWireless system Transfer of I/O Data to Star Topology3018363Input typeMagnetic field sensorFunctionStar topology
RI40P2-QR20-LI2X2-H1141Miniature Encoder With Analog Output100004596Output typeAbsolute singleturnShaft diameter D (mm)6 mm, 6.35 mmShaft TypeBlind hole shaft
DX80N2X1W0P0ZT-NBWireless system Transfer of I/O Data to Star Topology3020481Input typeMagnetic field sensorFunctionStar topology
RI40P1-QR20-LU4X2-0.15-DT04-3PMBMiniature Encoder With Analog Output100028546Output typeAbsolute singleturnShaft diameter D (mm)6 mm, 6.35 mmShaft TypeBlind hole shaft
RI360P1-QR20-9F16B-0.3-DT04-4PMBMiniature encoder With J1939 Output100027368Output typeAbsolute singleturnShaft diameter D (mm)6 mm, 6.35 mmShaft TypeBlind hole shaft
RI360P1-QR20-9F16B-0.3-DT04-6PMBMiniature encoder With J1939 Output100027543Output typeAbsolute singleturnShaft diameter D (mm)6 mm, 6.35 mmShaft TypeBlind hole shaft
RI360P0-QR24M0-INCRX2-H1181/S97Contactless Encoder Incremental: 1 … 5000 ppr100015920Output typeIncrementalShaft diameter D (mm)6 mm, 6.35 mm, 9.525 mm, 10 mm, 12 mm, 12.7 mm, 14 mm, 15.875 mm, 19.05 mm, 20 mmShaft TypeHollow shaft