FCS-G1/2A4-NA/D100 5MFlow Monitoring Immersion Sensor without Integrated Processor6870419Process connectionG 1/2″
FCS-64A4-NAEX/L090/D014/D024Flow Monitoring Immersion Sensor without Integrated Processor6872068Process connectionTri-Clamp 2″
FCS-G1/2A4P-VRX/24VDC/L200Flow Monitoring Immersion Sensor with Integrated Processor6870099Process connectionG 1/2″Output functionRelay output
FCS-N3/4A4-NA-H1141/L060Flow Monitoring Immersion Sensor without Integrated Processor6870805Process connection3/4″ NPT
FCS-G1/2A4P-LIX-H1141/V300Flow Monitoring Immersion Sensor with Integrated Processor6870057Process connectionG 1/2″Output functionAnalog output
FCS-N1/2A4P-2AP8X-H1140/L080Flow Monitoring Immersion Sensor with Integrated Processor6870826Process connection1/2″ NPTOutput function2 x PNP
FCS-GL1/2A4P-LIX-H1141/D037Flow Monitoring Immersion Sensor with Integrated Processor6870238Process connectionG 1/2″ long versionOutput functionAnalog output
FCS-N1/2A4-NA-H1141/L220Flow Monitoring Immersion Sensor without Integrated Processor6870837Process connection1/2″ NPT
FCS-N1/2A4P-LIX-H1141/V300Flow Monitoring Immersion Sensor with Integrated Processor6871047Process connection1/2″ NPTOutput functionAnalog output
FCS-DN50A4-NAEX/L200/D155 5MFlow Monitoring Immersion Sensor without Integrated Processor6872060Process connectionReceptacle
TTM070C-103A-G1/8-LI6-H1140-L013-10/70°CTemperature detection with current output9910740Process connectionG 1/8″ male threadMeasuring range-10...70 °C
TTMS-103A-G1/8-LIUPN-H1140-L024 15/25°CTemperature detection With current output and PNP/NPN transistor switching output9910760Communication protocolIO-LinkElectrical outputCurrent output (2-wire), Switching outputProcess connectionG 1/8″ male threadMeasuring range-50...110 °C