skip to main page
Monitoring

RFID bus mode ensures the quality of lithium-ion batteries

RFID bus mode combines a high data transfer rate with a low cost per read position  

Condition Monitoring, RFID, IO-Link, Read/Write Devices HF/UHF, Tags HF/UHF

Benefits

  • Reliable test documentation ensures high product quality  

  • RFID HF bus mode enables cost-effective production  

  • Multiprotocol functionality for easy integration into different systems  

  • Short read/write times enable high productivity  

Challenge

The growing demand for lithium-ion batteries for new energy vehicles (NEV) requires highly automated and reliable production. A critical point is the welding of the cell connections, which determines the performance of the battery. Each weld point must be checked and the result documented without gaps. Since production lines often have more than 35 read/write positions, classic RFID systems incur high costs. An efficient and cost-effective solution is needed.  

Solution

TURCK's HF bus mode RFID ensures cost-effective traceability of production quality. When welding cell connections, the test result is written directly to RFID tags attached under the product carriers. Thanks to the HF- bus mode, up to 32 read/write devices can be operated on a single RFID port of the TBEN-S2-2RFID-4DXP interface. This reduces the cost per read position while maintaining production speed. The reading of the RFID tags is triggered by inductive sensors. If a tag is not detected, the system automatically signals a faulty or missing tag in order to detect errors at an early stage. The TBEN-S2-2RFID-4DXP interface connects RFID readers and sensors and communicates with the controller via Profinet , Ethernet/IP or Modbus TCP – without any additional configuration effort. This keeps the solution highly flexible and easily scalable.  

"HF bus mode from TURCK enables efficient and cost-effective scaling of RFID systems in battery production."  

Chien-Hsun (Josh) Chuang | Sales Director Greater China | TURCK GmbH

Learn more about our products