skip to main page
Trend

Data-driven battery production

Digitalize your battery production and benefit from greater resilience, flexibility and ROI.

Battery Production

Quick read

Short innovation cycles, high quality requirements, and a lack of transparency in production processes make it difficult for battery manufacturers to achieve efficient and flexible production. TURCK addresses this challenge with data-driven battery production through the use of IIoT-enabled automation, IO-Link devices, RFID track-and-trace, and decentralized I/O architecture. Sensor, process, and status data are continuously collected, integrated via multi-protocol Ethernet, and used for condition monitoring and predictive maintenance. This enables seamless traceability of material flows, monitoring of critical process parameters, and modular scaling of production facilities. The results are higher plant availability, improved product quality, increased OEE, as well as greater flexibility and faster ROI in the battery and automotive industries.

This is how you automate your battery cell production

The most successful battery manufacturers rely on TURCK technology. Benefit from the data of your automation system for optimum production efficiency and highest availability with impeccable product quality.

Battery production is rapidly gaining momentum around the world. The energy and mobility transition are the drivers of this development. One thing is certain: the next 20 years of battery production will differ dramatically from the last 20 years.

The processes and technologies for the production of battery cells will continue to develop in the coming years. New raw materials, changed mixing and coating processes or new processes for calendering and winding, there will be changes. But how can battery cell manufacturers prepare existing and future production plants for this dynamic phase and dramatically shortened innovation cycles?

TURCK's response: with smart automation technology, data-driven process optimization, and flexible production facilities. RFID identification technology helps increase the output of existing systems while improving process reliability and product quality. Smart automation with condition monitoring detects problems at an early stage, enabling predictive maintenance that permanently increases availability and, in turn, overall equipment efficiency (OEE). Decentralized automation technology with robust, non-cabinet-bound IP67 systems makes it easier to set up modular production systems where machines can later be regrouped or capacities relocated.

Three charging stations for production efficiency

The digitalization of automation and production technology offers many opportunities. Use these to improve the output and quality of existing plants — and set the benchmark for battery cell production plants.

Recording and monitoring production

The energy density of batteries is comparable to that of explosives. Defective batteries can therefore be hazardous. A production process that tracks and documents every raw material, every product and every production step guarantees battery cells of the highest quality. In case of doubt, track-and-trace systems can be used to prove error-free production.

TURCK has almost 20 years of experience with HF and UHF RFID solutions in the production environment. Few other automation providers can offer such a broad RFID portfolio and unique technologies such as HF bus mode.

lp-battery-teaser-img-production

Overall equipment efficiency of the production plant (OEE)

The cost of a product and the profitability of a production process depend heavily on the availability of its production plant. This is another reason why increasing the overall equipment efficiency of a system is a central objective in battery production. The objectives are to minimize unplanned machine downtimes and to eliminate material bottlenecks.

With automation technology from TURCK, you can overcome both challenges: You can monitor machine conditions comprehensively to plan maintenance in advance, while RFID identification technology improves your data basis for material procurement.

lp-battery-teaser-img-oee

Flexible production

As battery applications continue to diversify, the number of battery cell types will also increase. This means production plants being built must be designed to accommodate future adjustments, both mechanically and in terms of automation. Modular system concepts are the ideal way to achieve greater flexibility.

Combining decentralized I/O and control solutions with machine communication based on Industrial Ethernet makes it possible to regroup system modules. Decentralized control and safety technology also enables testing to be carried out during production, significantly accelerating commissioning of the overall plant and thus reducing time to market.

lp-battery-teaser-img-tnt

IIoT solutions for battery manufacturing

TURCK has developed unique technologies and solutions to help you take your production to the forefront of your industry.

Webinar

Data-driven battery production

How digitalized automation improves battery production

In this English-language webinar recording, our battery production experts will demonstrate how smart automation technology can maximize the efficiency and profitability of your battery cell production.

Key points: 

  • Topics: Production tracking with RFID and IO-Link as a data source for better OEE
  • Language: English
  • Duration: 50 minutes
Turck-Webinar-Teaser-Laptop-Screen-Mockup-Battery

More solutions for battery production