Compact switches for switch cabinets
TURCK introduces a robust and cost-effective TNIC switch product series with a compact metal housing and a wide range of operating voltages and temperatures
Benefits
-Efficient use of valuable space in the cabinet
-Cost-effective networking solutions
-Flexible power options
With the TNIC product series, TURCK is expanding its portfolio with unmanaged switches with the smallest possible housing dimensions and robust all-metal housing. These properties enable efficient and cost-saving network solutions through optimal use of space in the control cabinet.
Robust unmanaged switches with IP30 protection
A wide voltage range of 6 to 36 VDC allows a flexible power supply. Its large operating temperature range between -40 and +70 °C guarantees reliable operation even in control cabinets in exposed positions. The robust unmanaged TNIC product series switches with IP30 protection are available with 5, 8 or 16 ports for Fast Ethernet and 5 and 8 ports for Gigabit Ethernet. The new TNIC product series replaces the previous SE20 product series.