skip to main page
Product News

Update brings fieldbus integration and advanced diagnostics

Firmware update for TURCK's TBEN-Lx-SE-M2 managed Ethernet switch significantly increases the range of functions

Industrial Network Technology, Industrial Switches

Benefits

  • Compatible with common engineering tools
  • Network transparency for predictive maintenance
  • High flexibility for redundant, reliable infrastructure

Following a recent firmware update, TURCK's compact TBEN-Lx-SE-M2 managed Ethernet switches can now be fully integrated into common engineering applications. This enables the robust IP67 modules to be used as active fieldbus components in fieldbus networks such as Profinet, EtherNet/IP and Modbus TCP, and also enables comprehensive network-related diagnostics.

Increased safety thanks to redundancy

Seamless integration into existing fieldbus networks provides users with comprehensive insights into their network and its components, which also enables predictive maintenance. The redundancy mechanisms of the switches, such as MRP (Media Redundancy Protocol), DLR (Device Level Ring) and RSTP (Rapid Spanning Tree Protocol), further increase network availability and security. Functions such as topology-based commissioning also simplify device replacement and increase efficiency.

Ideal for decentralized installations

The TBEN-Lx-SE-M2 are designed for use in decentralized installations outside the control cabinet. With two high-speed backbone ports (1 Gbits) and eight standard ports (100 Mbits), the managed switches enable secure and efficient industrial networking.

Find out more about our products in the store

Industrial Network Technology

Industrial Switches

Transmission rate Ethernet: 10/100/1000 MbpsNumber of Ethernet ports: 10 ports