S18-2VPFF50-Q5Photoelectric sensor Diffuse-Mode Sensor with Fixed Background Suppression3091077Light typeRedFunctionProximity switchOutput functionPNPMax. range (mm)50
S18-2VNFF75-2MPhotoelectric sensor Diffuse-Mode Sensor with Fixed Background Suppression3091079Light typeRedFunctionProximity switchOutput functionNPNMax. range (mm)75
QT50R-KR-AFHQRadar Sensor3091193Electrical connectionConnectorOutput functionPNP/NPNBeam angle90° x 76°Max. range (mm)24000
S18-2VPFF150-2MPhotoelectric sensor Diffuse-Mode Sensor with Fixed Background Suppression3091104Light typeRedFunctionProximity switchOutput functionPNPMax. range (mm)150
S18-2VNFF30-2MPhotoelectric sensor Diffuse-Mode Sensor with Fixed Background Suppression3091059Light typeRedFunctionProximity switchOutput functionNPNMax. range (mm)30
S18-2VPFF200-Q3Photoelectric sensor Diffuse-Mode Sensor with Fixed Background Suppression3091116Light typeRedFunctionProximity switchOutput functionPNPMax. range (mm)200
S18-2VNFF50-2MPhotoelectric sensor Diffuse-Mode Sensor with Fixed Background Suppression3091069Light typeRedFunctionProximity switchOutput functionNPNMax. range (mm)50
QT50R-KR-AFHRadar Sensor3091209Electrical connectionCableOutput functionPNP/NPNBeam angle90° x 76°Max. range (mm)24000
NI10-P18SK-AZ3XInductive Sensor43511Electrical connectionTerminal chamberMounting conditionsNon-flushOutput function2-wireRated switching distance (mm)10
Q240RA-US-AF2QRadar Sensor3092480Electrical connectionConnectorOutput functionPNP/NPNBeam angle11° x 13°Max. range (mm)40000
M18-3VNLPC-2MPhotoelectric sensor Retroreflective Sensor with Polarizing Filter3092543Light typeRed polarizedFunctionRetroreflective SensorOutput functionNPNMax. range (mm)6000
M18-3VNRS-Q8Photoelectric sensor Opposed Mode Sensor (Receiver)3092556Light typeRedFunctionOpposed mode sensorOutput functionNPNMax. range (mm)25000