End-to-end identification of skids in paint shops
TURCK's RFID systems withstand extreme temperatures throughout the process

Benefits
- High-temperature RFID tags remain firmly attached to the skid
- Resistant to temperatures up to 230 °C and aggressive chemicals
- Error-free identification throughout the entire painting process
- Easy integration into existing control systems
Challenge
In automotive production, vehicle bodies must be clearly identifiable across various production steps. This is particularly challenging in paint shops, where extreme temperatures make conventional identification methods unusable. What is needed is a solution that can identify skids and vehicle bodies throughout the entire process while withstanding the adverse environmental conditions.
Solution
TURCK's RFID systems ensure reliable identification of skids and vehicle bodies throughout the entire painting process. Special high-temperature RFID tags withstand temperatures up to 230 °C and aggressive chemicals in immersion and pretreatment baths. The robust design ensures a long service life, even under extreme conditions. This enables seamless traceability, which reduces errors and minimizes rework. In addition, TURCK's RFID systems can be easily integrated into existing control systems and offer flexible connectivity options via industrial fieldbuses.

"Our RFID solutions ensure seamless identification of skids, even under extreme conditions such as paint shop processes."
Hendrik Schnabel | Product Manager RFID Systems | TURCK GmbH