RFID read/write heads and tags in miniature format
TURCK's compact HF-RFID solution in M12 design enables easy identification of the smallest objects
Benefits
- Investments protected by counterfeit detection
- Digital nameplate and storage of history and equipment even for the smallest objects
- Widely used SLIX2 chip can be used across plant boundaries
- Quick installation, as in-metal tag does not require any additional protective measures
- Particularly cost-effective when installed in HF bus mode
TURCK is expanding its RFID product portfolio with four read/write heads featuring an M12 design and an in-metal tag in a compact format of 4 × 3 millimeters. The combination of a miniature tag and a read/write head allows the identification of the smallest metal objects in very confined spaces. This makes it possible to implement anti-counterfeit protection for spare parts and consumables in particular. Fields in which the solution is typically used include mechanical engineering, wood processing or CNC machine tools, as well as in packaging technology and electronics production.
Reliable component identification with integrated safety
With a freely usable memory of 316 bytes, as well as password protection, the mini-tag with the SLIX2 chip from NXP can be used as a digital nameplate for unique component identification. In this way, manufacturer data, technical specifications or the maintenance history can be saved in order to implement effective anti-counterfeit measures in machines or other applications. The tag's password function protects against unauthorized reading and overwriting of information. By recording machine runtimes and component downtimes, alternative billing models can also be implemented.
Flexible mounting options and cost efficiency thanks to HF bus mode
The read/write heads are available for both flush and non-flush mounting. In addition, a variant that supports HF bus mode is available for both options. In HF bus mode, up to 32 read/write heads can be installed cost-effectively in a line topology, which considerably reduces installation costs.
Walk & Talk: RFID read/write heads and tags in M12 design
Expert Talk: RFID read/write heads and tags in M12 design
Find out more about our products in the store