Condition monitoring in storage rooms
M12MFTH temperature and humidity sensors, combined with wireless technology and TAS Cloud, efficiently monitor both humidity and temperature

Benefits
- Automatic control of casting and cleaning processes
Increased reliability since trends are continuously recorded
Maximum security thanks to certificate-encrypted MQTT communication
Fast installation thanks to the fully wireless condition -monitoring solution
Simplified documentation with data reports generated as XLSX or CSV files
Challenge
Temperature and humidity must be constantly monitored and documented in food storage facilities. Manual control is time-consuming, especially in large storage rooms with many measuring points. Automated solutions must be precise, secure and easy to integrate without the need to access corporate networks.
Solution
Turck's condition monitoring solution offers wireless monitoring of the bearing environment. The M12MFTH temperature and humidity sensor transmits measurement data via a battery-powered DX80 radio node to a DX80 gateway in the control cabinet. From there, the data is forwarded via Modbus RTU to a TX800M IoT gateway which transmits it to Turck's TAS Cloud service via Wi-Fi or LTE mobile communications.
Thanks to the mobile connection, there is no need to access the company network, which avoids security barriers. Data transmission is certificate-encrypted via MQTT. All access to TAS Cloud is based on a comprehensive role and rights concept.
The cockpit in TAS Cloud displays all relevant sensor data on easily configurable dashboards and can be adapted to the requirements of the application and system without any programming knowledge. Alarms via email or SMS can be configured just as easily as long-term trend analyses or reports as CSV or XLSX files. This solution minimizes personnel costs while increasing the security and quality of monitoring.

"With our solution for cloud-based condition monitoring, storage conditions can be monitored efficiently and securely — without the need for complex and expensive infrastructure."
Christoph Rose | Product Manager Cloud & Software | TURCK GmbH
Learn more about our products
TAS Cloud – the IIoT Control Center for Your Machine Fleet
From sensor connectivity and custom dashboards to secure remote access: TAS Cloud makes your machine data available anytime, anywhere—transparently, in real time, and without a complex IT infrastructure. As a module of the TURCK Automation Suite, TAS Cloud integrates seamlessly into your existing environment. Discover how IIoT-powered monitoring and analysis can take your processes to a new level of efficiency.