skip to main page
Protection

Collision protection on the reach stacker

RU300U-M30E ultrasonic sensors reliably detect the distance between the picker and the container

Ultrasonic Sensors, Preventive Maintenance, Machine Safety

Benefits

  • Fast and safe goods handling thanks to collision protection on the picker  

  • Two independent switching ranges enable standard speeds and safety speeds when approaching the container  

  • High availability of vehicles thanks to a robust sensor in IP67 metal housing  

Challenge  

When handling goods in ports and logistics centers, containers must be loaded efficiently but also safely. Collisions between reach trucks and containers can cause expensive damage and delay operations. A reliable distance measurement system must monitor picker movements and provide timely warnings to prevent accidents. At the same time, the solution must be robust enough to withstand harsh environmental conditions such as moisture, dust and mechanical stress.  

Solution  

TURCK's RU300U-M30E ultrasonic sensors ensure precise distance measurement between the picker and the container. With a range of up to 3 meters and two independent switching ranges, they enable accurate proximity control. The sensor detects containers early on and automatically reduces the speed of the picker to avoid collisions.  

Thanks to its robust metal housing, the sensor can withstand harsh environmental conditions such as moisture, UV radiation and salt water exposure. It is also shock-resistant up to 100 g, making it ideal for use in port logistics. Simple adjustment via teach buttons or the teach line facilitates integration into existing systems. The robust ultrasonic sensor technology ensures trouble-free operation, increases safety and reduces downtime due to collisions to a minimum.  

"Our ultrasonic sensors enable precise and reliable collision avoidance in port logistics — for increased safety and less downtime."  

Raphael Penning | Product Manager Distance Sensors | TURCK GmbH

Learn more about our products

Sensors

Ultrasonic Sensors

Housing diameter (mm): ⌀ 30 mmDesign: Threaded barrel