TBIL-EMN-16DXP

TURCK's new I/O hub connects digital signals cost-effectively in IO-Link applications with moderate requirements
Cost-effective solution for applications with moderate requirements
Universal I/Os without configuration simplify commissioning and storage
Compact IP67 housing enables direct field use without an additional switch cabinet
TURCK is expanding its IO-Link portfolio with a compact IO-Link hub with 16 universal digital inputs and outputs. The TBIL-EMN-16DXP enables the economical connection of digital signals via IO-Link, especially for applications without increased requirements for current-carrying capacity or shock resistance. Typical areas of application are conveyor systems in intralogistics, test lines in battery assembly or simple automation solutions in series production. For more demanding environments, TURCK also offers higher performance versions of the TBIL product series — with improved protection, higher current-carrying capacity or ATEX approval.
The 16 universal ports of the TBIL-EMN-16 DXP allow flexible operation as input or output without configuration. With a maximum output power of 350 mA per channel, the hub reliably meets the requirements of typical industrial applications. Even without full encapsulation, the plastic housings of the modules can be used directly in the field thanks to the IP67 degree of protection.