skip to main page
Detection

Identification of pipe bends

Inductive washdown sensors with IO-Link prevent errors in the assembly of pipe elbows in food production and detect seal wear.

Washdown, IO-Link, Predictive Maintenance, Inductive Sensors

Benefits

  • Precise information about irregularities reduces plant downtime  

  • Secure functioning thanks to large switching distance with all metals, even when seals are worn  

  • Wash- down design for reliable use in food environments  

Challenge

In food production, pipelines with numerous pipe bends are installed, which require precise assembly and tight connections. Incorrect assembly or worn seals can lead to leaks, production downtime or hygiene problems. Reliable and automated control of the pipe bend position and early detection of wear are therefore crucial to ensure production safety and plant availability.  

Solution

TURCK's inductive washdown sensors with IO-Link offer reliable detection of the pipe bend position. A switching flag attached to the pipe bend enables the sensor to check the correct position. Thanks to the high switching distance and the option of setting two switching points, the sensor can not only check that the assembly is correct, but also indicate seal wear at an early stage.  

Additional diagnostic data, such as switching distance, temperature or operating hours, can be read out via IO-Link. This information enables predictive maintenance and helps to avoid unexpected downtime.  

The robust washdown sensors are specially designed for hygienic applications and feature a stainless steel housing with a liquid crystal polymer front cap. They are resistant to aggressive cleaning agents and can withstand temperatures from -40 to +100 °C.  

"With our IO-Link-enabled wash down sensors, we ensure reliable assembly control and enable early detection of wear."  

Sander Makkinga | Director Product Management Position/Proximity Sensors | TURCK GmbH

Learn more about our products