What makes this product family stand out?
CMVT makes condition monitoring particularly easy: The sensor measures vibration and temperature directly on motors, pumps, and fans. This generates warning messages without the need for complex additional hardware—via IO-Link or a switching signal. The rugged QR20 model with IP68/IP69K protection and shock resistance of up to 200 g, as well as M8T stainless steel variants, enable reliable monitoring even in harsh environments. This makes it possible to detect imbalances, misalignments, or wear earlier, making maintenance more predictable and significantly reducing unplanned downtime. For detailed vibration analysis, the CMVT-M8TE records raw acceleration data, transmits it via BLOB transfer, and uses FFT to provide a meaningful representation in the frequency domain.
For which applications is this product family particularly well-suited?
- monitoring of motors, pumps, fans, and gearboxes
- centrifuges
- retrofit condition monitoring with signal light
- IO-Link master or cloud connection