skip to main page
Product News

CMVT-M8TE provides raw data for vibration analysis

TURCK’s CMVT-M8TE vibration sensor outputs raw acceleration data at up to 64 kHz via IO-Link and enables frequency analysis in the TAS vibration monitor without a controller

Condition Monitoring Sensors

Benefits

  • Identify the cause of vibration without a control program or additional software
  • Detect incipient bearing damage early through sampling at up to 64 kHz
  • Assess bearing condition without the need for analysis; four defined levels according to the standard
  • Retrofitting possible on machines without available control capacity

TURCK is expanding its CMVT vibration sensor series with the single-axis CMVT-M8TE for condition monitoring of rotating machinery, such as drives, gearboxes, pumps, centrifuges, or fans. The sensor outputs the raw acceleration data from its MEMS sensing element via the BLOB transfer of the IO-Link specification, rather than internally compressing it to a threshold value. At a sampling rate of up to 64 kHz, it transmits up to 320,000 samples per recording. This allows users to determine whether an imbalance, a misaligned shaft, or incipient bearing damage is causing the vibration. The sensor evaluates vibrations in accordance with DIN ISO 10816-3 and additionally provides a bearing condition rating in four levels according to DIN ISO 13373-3.

 

Frequency analysis with a single mouse click—no control program required

TURCK has integrated BLOB transfer and Fast Fourier transform into the vibration monitor of the TURCK Automation Suite (TAS), which is available for free download. A single mouse click triggers the recording. The monitor displays the cyclic parameters, the raw data on the time axis, and its spectrum on the frequency axis. All values can be exported as a CSV file. For an initial measurement, all you need is a sensor, an IO-Link master, and a laptop. The BLOB transfer provides a snapshot within a configurable time window of just a few seconds.

 

Three implementation levels for integration into the system

The user decides how deeply the sensor is integrated into the automation system. The two PNP outputs switch independently as soon as a configured event occurs and directly control indicator lights. The parameter values are continuously transmitted to the controller via IO-Link or as a 4…20 mA signal. Users can also trigger the BLOB transfer from within the control program and process the raw data there. The sensor can be easily mounted using an M8 screw thread, adapters for other thread sizes, or a magnetic mount.

Learn more about our products

Vibration & Temperature Sensor For condition monitoring with IO-Link and raw data transfer via BLOB and 4–20 mA.

CMVT-M8TE1X-LI2IOL-H1141

CMVT-M8TE1X-LI2IOL-H1141

TURCK Automation Suite TAS – Get Started Now

From the initial concept through simple commissioning and efficient operation to global service: TAS makes your machine data usable throughout the entire lifecycle—for greater transparency, faster decision-making, and efficient processes. Get started now and see for yourself how easily data can be transformed into real added value.