NI10-P18-Y1Inductive Sensor10096Electrical connectionCableMounting conditionsNon-flushOutput functionNAMURRated switching distance (mm)10
SLLR40-1050-SSafety light curtain Receiver3809052CascadableNoScan field (mm)1050Number of beams30Optical resolution (mm)40
SLLCR14-1050-SSafety light curtain Receiver3809042CascadableYesScan field (mm)1050Number of beams120Optical resolution (mm)14
RJ45S FKSDX 860-2MEthernet Kabelsatz Verbindungsleitung Kabelsatz100020557Cable length (m)2Cable qualityTPE
RES-185B6T-9D14B-H1151Absolute Rotary Encoder - Singleturn100016333Output typeAbsolute singleturnFlange diameter (mm)36Shaft diameter D (mm)6 mmShaft TypeBlind hole shaft
TBEN-LL-8DIP-8DOPCompact multiprotocol I/O module for Ethernet 8 Digital PNP Inputs and 8 Digital PNP 2 A Outputs100004251Connection technology signalM12Network protocolModbus TCP, EtherNet/IP, PROFINET, CC-Link IE Field BasicProtection classIP65, IP67, IP69KSignal typeDigital input, Digital input/output, Digital output
RES-193B8E-IOL14B-H1141Absolute Rotary Encoder - Singleturn IO-Link100020151Output typeAbsolute singleturnFlange diameter (mm)46Shaft diameter D (mm)8 mmShaft TypeBlind hole shaft
REI-12HA4E-4B5000-H1181Incremental Encoder100010545Output typeIncrementalFlange diameter (mm)63Shaft diameter D (mm)15.875 mmShaft TypeHollow shaft