skip to main page
Identification

Reliable tracking of big bags

RFID loading control and production tracking for chemicals ensures GMP compliance

Track and Trace, RFID, Read/Write Devices HF/UHF

Benefits

  • Ensures transparency and traceability in the supply chain
  • Simple tracking and tracing, including recall of individual big bags
  • Reduces human error 

Challange

The traceability of chemicals in big bags must be ensured in order to comply with legal regulations such as GMP, FEEM, or EU Directive 2008/43/EC. Manual and inconsistent processes can lead to errors and jeopardize supply chain transparency. A system is needed that enables contactless, reliable identification of the origin and contents of the big bags while virtually eliminating human error. 

Solution

At the end of each production line, big bags are tagged with RFID tags and directly labeled with information about the bag's contents and production batch. The data carriers enable contactless identification – even without visual contact. At the same time, commercial vehicles such as wheel loaders, forklifts, and tractors are equipped with RFID readers and wireless data connections. Using smart algorithms, the system recognizes which big bags are currently being transported on the forklift. The big bags are also identified during loading, so that correct shipping is fully documented and verified.

Thanks to documentation based on RFID data, the production and shipping of chemicals comply with all legal requirements and offer maximum transparency along the entire supply chain – from production to the end customer. Companies benefit from significantly higher efficiency in production and logistics as well as complete transparency with minimal human error. 

"RFID-based tracking of big bags enables full compliance with regulatory requirements and complete control over the production and delivery process."  

Tomi Lundström | TVS RFID Expert

Learn more about our products

Identification

Read/Write Devices HF/UHF, Tags HF/UHF, Interfaces HF/UHF, Handhelds HF/UHF/Barcode, Barcode Readers, Accessories

Turnkey track-and-trace solutions

Turck Vilant Systems (TVS) is the specialist for turnkey identification and localization solutions within the TURCK Group — serving logistics and intralogistics applications worldwide and across all industries. From initial consulting and process analysis to go‑live and productive operation, the team supports every project end‑to‑end. With deep process expertise and proven in‑house software for data pre‑processing, TVS delivers tailored track‑and‑trace solutions with short implementation times, high operational reliability, and minimal development effort.