Digitized sample tracking
UHF RFID enables consistent sample management and maximum data integrity in laboratories or the pharmaceutical industry

Benefits
Always know the current location of samples and documents
The best data quality thanks to digitized laboratory processes
Cost reduction thanks to minimized batch errors and quality-assured intermediate products, especially for biopharmaceuticals
Challenge
In the pharmaceutical industry, seamless sample tracking and complete documentation are essential for meeting regulatory requirements such as those of the FDA. Unannounced inspections make it necessary to record every sample accurately and traceably. At the same time, data must be stored centrally and be available for audits to ensure operational safety.
Solution
The sample- to -cloud solution from Turck Vilant Systems connects IT and OT and ensures consistent, automated sample tracking via UHF RFID. After collection, each sample is given an RFID tag with a unique ID that stores all relevant information. During transport through the building, the samples are recorded at RFID gates so that their position and direction of movement can be tracked at all times. In the laboratory, the sample is identified by a UHF reader to ensure that it is in the right place. Proper disposal is also documented by RFID monitoring to prevent samples from returning to production. All recorded data is stored on the Turck Vilant server in the local company network and is available for central data lakes or audit systems. This enables seamless monitoring and documentation and ensures high data integrity to reliably meet legal requirements.

"Our RFID solution provides end-to-end sample tracking and maximum transparency — for secure audits and error-free documentation."
Andre Ammann | Key Account Manager Pharma Europe | TURCK GmbH
Learn more about our products
Turnkey track-and-trace solutions
Turck Vilant Systems (TVS) is the specialist for turnkey identification and localization solutions within the TURCK Group — serving logistics and intralogistics applications worldwide and across all industries. From initial consulting and process analysis to go‑live and productive operation, the team supports every project end‑to‑end. With deep process expertise and proven in‑house software for data pre‑processing, TVS delivers tailored track‑and‑trace solutions with short implementation times, high operational reliability, and minimal development effort.