BI3-M12-AD6XInductive Sensor100018004Electrical connectionCableMounting conditionsFlushOutput function2-wireRated switching distance (mm)3
RI360P0-EQR24M0-ELIU5X2LD-H1151Contactless Encoder with Stainless Steel Housing Analog100053308Output typeAbsolute singleturnShaft diameter D (mm)6 mm, 6.35 mm, 9.525 mm, 10 mm, 12 mm, 12.7 mm, 14 mm, 15.875 mm, 19.05 mm, 20 mmShaft TypeHollow shaft
REI-12HA1T-2B2500-H1181Incremental Encoder100010407Output typeIncrementalFlange diameter (mm)50.8Shaft diameter D (mm)9.525 mmShaft TypeHollow shaft
B2NF85H-QR20-2UPN6X3-H1141Dynamic Inclinometer With switching outputs100026932Number of measuring axes2Output functionPNP/NPN
RES-183BA0T-3C13B-H1181Absolute Rotary Encoder - Singleturn100016346Output typeAbsolute singleturnFlange diameter (mm)36Shaft diameter D (mm)6.35 mmShaft TypeBlind hole shaft
REM-99SA0C-5C13S12M-H1181Absolute Rotary Encoder - Multiturn100011250Output typeAbsolute multiturnFlange diameter (mm)36Shaft diameter D (mm)6.35 mmShaft TypeSolid shaft
REI-43H38S-4C2048-H1181Incremental Encoder100011451Output typeIncrementalFlange diameter (mm)100Shaft diameter D (mm)38 mmShaft TypeHollow shaft
REI-43H42S-4C5000-H1181Incremental Encoder100011502Output typeIncrementalFlange diameter (mm)100Shaft diameter D (mm)42 mmShaft TypeHollow shaft
BCE3-S12-AN6XCapacitive sensor With Potentiometer100026592Electrical connectionCableMounting conditionsFlushOutput functionNPNRated switching distance (mm)4.5
RES-184S8C-9D14B-H1151Absolute Rotary Encoder - Singleturn100046543Output typeAbsolute singleturnFlange diameter (mm)36Shaft diameter D (mm)8 mmShaft TypeSolid shaft
REI-43H38S-4C4096-H1181Incremental Encoder100011453Output typeIncrementalFlange diameter (mm)100Shaft diameter D (mm)38 mmShaft TypeHollow shaft
REI-E-113T12S-4B1024-H1181Incremental Encoder100011657Output typeIncrementalFlange diameter (mm)58Shaft diameter D (mm)12 mmShaft TypeSolid shaft