skip to main page
Protection

Animal and object detection on combine harvesters

The MR15-Q80 radar scanner provides spatial data for collision avoidance and 3D object detection in one device  

Radar, AGV, Predictive Maintenance, Radar Sensors

Benefits

  • Realistic 3D spatial mapping through distance and velocity values on three axes  

  • Fewer errors and failures because radar also works in dust, rain and light reflections  

  • Easier commissioning thanks to real-time visualization of the 3D data in TAS  

  • Cost-effective because a 3D radar scanner can replace multiple other sensors  

Challenge

Mobile agricultural machinery must operate efficiently without endangering animals or obstacles. In particular, combine harvesters need reliable sensors to detect large stones, wild animals and objects in fields early on to avoid damage. At the same time, low obstacles must be detected above the operator's cab. The challenge is to find a solution that works reliably regardless of weather conditions, dust and vibrations.  

Solution

The MR15-Q80 3D radar scanner from TURCK provides reliable object detection and collision avoidance for mobile machines. The radar scanner has a range of 15 meters and a horizontal cone angle of 120 degrees to detect animals, stones and other obstacles at an early stage. By analyzing the radar reflections, the sensor distinguishes between objects such as metal or objects that reflect more strongly than plants. The radar then issues appropriate warning signals.  

Thanks to its 100-degree vertical detection, the MR15-Q80 also detects obstacles above the vehicle — which is ideal for driving under branches, bridges or tunnels. Parameterization via TURCK's IIoT software TAS allows the user to adjust warning radii, signal ranges and object filters. Real-time visualizations make commissioning easier. v 

The robust IP67/IP69K housing protects the sensor from dust, moisture and vibrations. It can be seamlessly integrated into existing systems via the J1939 interface or an IO-Link variant.  

"With our MR15-Q80 radar scanner, we offer a robust obstacle detection solution for mobile machines. It reliably helps to avoid collisions in dusty conditions, rain or poor lighting conditions."  

Raphael Penning | Product Manager Distance Sensors | TURCK GmbH

Learn more about our products

Sensors

Radar Sensors

Dimensions (L x W x H): 90,6 mm x 80 mm x 34,6 mm