skip to main page
Connection

Physical layer for pharma skids

Custom-built fully encapsulated junction boxes and connection components  

PROFIBUS-PA, FOUNDATION fieldbus, Digitalization, Bus Components for Process Automation

Benefits

  • Short time to market through pre-wired enclosures for fast installation  

  • Selection of fieldbus technology solutions with Foundation Fieldbus , PROFIBUS-PA, PROFINET, Ethernet, DeviceNet and AS-i  

  • Application- and customer-optimized device selection for skid manufacturers   

  • Solutions available in IP67 or IP20, pre-assembled and pre-wired in stainless steel enclosures  

  • Different levels of training in different regions, reduction of manual errors   

Challenge

In pharmaceutical and biopharmaceutical plants, numerous automation components must be installed securely and protected from environmental influences and cleaning processes. Standard solutions do not always perfectly match the individual requirements of the application. As a rule, there is little time for wiring in the plant. Assembling and wiring protective enclosures at the end customer's site often takes too long. In addition, the individual installation conditions are not always suitable for off-the-shelf protective enclosures.   

Solution

Many plant manufacturers and engineering service providers have defined standard loops for various sensor types and actuators such as valves. This is because there is little time to set up the plant. TURCK and its partners benefit here from the expertise of their in-house control cabinet manufacturer Turck Mechatec .   

Turck Mechatec manufactures the desired components ready for connection in customized protective enclosures for the safe and efficient integration of fieldbus components in pharmaceutical plants. The aluminum or stainless steel enclosures are equipped with plastic or stainless steel cable glands. They offer protection against moisture, dust, and mechanical influences, ensuring that sensitive fieldbus devices operate reliably.  

Customers benefit from comprehensive planning, with protective enclosures tailored precisely to their requirements. In addition to the actual fieldbus components, distribution stations, power supplies or surge protection can also be integrated. This ensures fast, clear and standard-compliant installation. Plant manufacturers and operators receive a highly reliable solution that optimally meets their requirements. For applications in hazardous areas, Turck Mechatec is authorized to implement intrinsically safe solutions.  

"Our tailor-made protective enclosures ensure simple and error-free integration of fieldbus components – optimized for maximum reliability and fast commissioning."  

Andre Ammann | Key Account Manager Pharma Europe | TURCK GmbH

Turck Mechatec

Turck Mechatec provides mechanical and electrical system solutions tailored to customer specifications for all areas of industrial automation technology. Whenever customers want more than just standard solutions, that's where we come in.

Learn more about our products

Fieldbus Technology

PA Bus Components

Network protocol: FOUNDATION fieldbus