skip to main page
Product News

Fast HF read/write head with S2 system redundancy

TURCK's robust multiprotocol Ethernet read/write head starts up in less than 500 ms and operates from -40 to +70 °C

Extreme Temperatures, Identification, Read/Write Devices HF/UHF

Benefits

  • Cost- and time-optimized installation
  • Plug-and-work into existing network topologies
  • High degree of freedom during installation

With the new HF read/write head with integrated multiprotocol Ethernet interface, TURCK is expanding its RFID portfolio to include an efficient solution with unique features in terms of startup time, communication and safety.

Lightning fast and twice as safe thanks to S2 redundancy

With a startup time of less than 500 milliseconds, the TNSLR-Q130-EN is ideal for highly dynamic applications such as tool changes where every second counts. Thanks to its multiprotocol design, the device communicates fully automatically in Profinet, EtherNet/IP or Modbus TCP networks. The integrated S2 system redundancy also enables redundant communication between two controllers in a Profinet network, which offers a significant safety advantage. Another advantage is the extended temperature range from -40 to +70 °C, which makes the device an appealing choice for use in cold store logistics — another feature that is unique on the market.

User-friendly installation and operation

With its compact dimensions and large detection range, TURCK's HF read/write head can be excellently integrated into plant and machine concepts. As the TNSLR combines RFID functionality and a multiprotocol Ethernet interface with QuickConnect capability in one device, the effort that goes into installation and wiring is considerably reduced. Users in a wide range of industries have an efficient and flexible solution for their writing and reading requirements — from series machine manufacturing, transport and handling, and production lines to material handling, and fixed and autonomous mobile robots (AMR).

Walk & Talk: Q130 Ethernet Read/Write Head

Product Teaser Video: RFID Identification with Ethernet (Q130) (EN)

Expert Talk: Q130 Ethernet Read/Write Head

Quick start: Q130 Ethernet read/write head

Find out more about our products in the store

HF Read/Write Head Integrated-Interface Multiprotocol Ethernet

TNSLR-Q130-EN

TNSLR-Q130-EN