What makes this product family stand out?
UHF readers with OPC-UA compliant with the AutoID Companion Specification provide RFID data in a standardized format for higher-level systems such as PLCs, MES, ERP, WMS, or the cloud. Alternatively, these readers can also be used via Industrial Ethernet protocols such as PROFINET, EtherNet/IP, Modbus TCP, or TCP/IP without the AutoID specification. Up to four external passive UHF antennas, I/Os, PoE, and a web server facilitate gate applications and system integration.
For which applications is this product family particularly well-suited?
- RFID gates in inbound, outbound, and intralogistics
- Track & Trace in manufacturing, assembly, and automotive supply chains
- Material flow control, load carrier/RTI management, and asset tracking