skip to main page
Product News

TAS Cloud: a new toolset for the TURCK Automation Suite

TAS Cloud simplifies condition monitoring, plant management, and remote maintenance for machine and systems engineers

Software, TAS Cloud, IIoT

Benefits

  • Simplified maintenance thanks to maintenance manager and remote access
  • Full data protection with maximum plant transparency
  • Comprehensive rights and role management
  • Adapt the cloud interface to the user's corporate design, including URL and domain

TURCK is expanding its TURCK Automation Suite (TAS) IIoT and service software platform with the industrial cloud service TAS Cloud for remote maintenance and condition monitoring. Customers can use it to assemble their individual cloud solution from six modules and tailor the billing of their services accordingly. Users only pay for services they actually use.

Convenience functions: maintenance manager and VPN

With the maintenance manager, TAS Cloud sets the benchmark. This service allows users to create, schedule, execute, and document maintenance plans for their machines without programming using the modular principle. TAS Cloud communicates via the MQTT IIoT standard, which guarantees the best connectivity to other systems and services. Service technicians can monitor machine conditions and control functions remotely. The cloud service offers a convenient VPN connection for unlimited access to all functions as in the company network.

TAS Desktop, TAS Cloud and more

With the launch of TAS Cloud, TURCK is now offering the second module set of its Automation Suite. The TAS set of service tools available so far will be further developed under the name TAS Desktop.  In the medium term, the IIoT and service platform will be complemented by TAS Edge, which will provide all the necessary tools for edge computing on TURCK hardware, as well as TAS Mobile, a special version for mobile devices.

TAS Cloud can be connected via all TX HMIs and edge controllers from TURCK as well as the modular I/O systems BL20 and BL67. The IP67 PLC TBEN-L-PLC will soon be available as a client for TAS Cloud.

TAS – IIoT ecosystem for the entire machine life cycle

Introducing TURCK Automation Suite (TAS) (EN)

TURCK Automation Suite TAS

TAS is the IIoT ecosystem for smart automation. TAS facilitates the automation of your machine throughout the entire product life cycle – safe, scalable, and intuitive

img-teaser-tas