skip to main page
Special

TAS Edge – capture, filter, and provide targeted OT data

With TAS Edge, you can collect data directly from the machine, structure it for further processing, and forward it to specific target systems. Whether it’s a switch status, a measured value, or diagnostic information: you define which data is collected, how it is preprocessed, and where it is transmitted.

TAS Edge, Software, Condition Monitoring

More data. More structure. More control.

TAS Edge transforms the TURCK Automation Suite into a central hub for structured, actionable OT data. The module collects information and filters it directly at the machine, structures it for further processing, and reliably makes it available to cloud, analytics, and IT systems. TAS Edge runs on Windows and Linux computers within the OT network or directly on edge controllers such as TURCK’s TX-series HMIs. The software forms the foundation for efficient and resource-efficient data and machine transparency—from the sensor all the way to the IT infrastructure.

Quick read

Machine data is generated directly at the plant, but is often unfiltered, inconsistent, or usable by IT systems only with significant integration effort. TAS Edge is a software module of the TURCK Automation Suite that captures OT data directly at the machine, preprocesses it, and makes it available in a structured format for cloud, analytics, and IT systems. The solution collects status information, measured values, and diagnostic data at the edge, filters relevant information, and creates a consistent data foundation from the sensor all the way to the IT system. Data flows can be configured via a web interface without programming; more complex applications can be implemented using low-code development. Standardized IIoT templates, automatic device assignment, and MQTT-based interfaces support reproducible data models for machines, plants, and brownfield environments. TAS Edge reduces data volume and integration effort and serves as the foundation for dashboards, analytics, condition monitoring, and data-driven optimization.

Four levers for maximum benefit!

Collect data and make it available

TAS Edge collects machine data in a standardized manner, filters relevant values, and makes them available in a structured format for cloud, analytics, and IT systems. A reliable foundation for end-to-end industrial data flows.

Configure instead of code

TAS Edge supports this with IoT templates, the selection of relevant data points, and preprocessing directly in the web interface—enabling applications that can be implemented quickly without programming.

Interfaces to many IT systems

TAS Edge transmits OT data to cloud, MQTT, MES, APS, or ERP systems, thereby establishing end-to-end connections between machines, platforms, and processes in heterogeneous architectures.

Data for informed decisions

TAS Edge provides selected machine data for dashboards, reports, and analyses, laying the foundation for transparent processes, informed decisions, and scalability across multiple locations.

Three steps to greater efficiency

TAS Edge transfers machine data from OT to IT in a structured way—simply, quickly, and reliably.

Collect

You create IoT templates, automatically assign them to devices, and establish a consistent database for your plant models.

Process

You select data points and configure the preprocessing in the web interface—either using no-code or flexibly using low-code with Node-RED.

Forward

They establish connections, reliably transmit data, and deliver it to your cloud, MQTT, and IT systems.

From data collection to data delivery—here’s how TAS Edge supports your processes.

Discover key TAS Edge features in action: These three screencasts show what goes on behind the scenes of the software module. See how easy it is to select data sources, set up preprocessing, and establish secure transmission to the cloud or other IT systems.

Consistent data. Scalable. Secure.

TAS Edge collects, organizes, and distributes OT data as needed—ensuring seamless data flows between machines, the edge, and IT systems.

  • Seamless OT-IT Integration

    TAS Edge bridges the gap between sensor technology and IT systems—with standardized data acquisition, clear interfaces, and minimal integration effort.

  • Robust architecture for 24/7 operation

    The architecture is designed for low-latency, stable, and updatable edge applications in industrial environments.

  • Scaling without additional effort

    Configurations remain reproducible, documentable, and auditable—from a single machine to an entire fleet of equipment.

  • Security

    Certificate-based MQTT transmissions, role and permission management, and dual MAC ensure a secure separation of OT and IT networks.

TURCK Automation Suite TAS – Get Started Now

From the initial concept through simple commissioning and efficient operation to global service: TAS makes your machine data usable throughout the entire lifecycle—for greater transparency, faster decision-making, and efficient processes. Get started now and see for yourself how easily data can be transformed into real added value.