skip to main page
Special

TURCK Automation Suite (TAS)

One IIoT software platform. Four modules. Infinite possibilities. TAS is the IIoT ecosystem for smart automation. TAS facilitates the automation of your machinery throughout the entire product lifecycle — secure, scalable and intuitive

Software, TAS, IIoT

Quick Read

In industrial automation, fragmented tools, a lack of transparency, and time-consuming commissioning processes make it difficult to efficiently manage machines, IO-Link devices, and controllers throughout their entire lifecycle. The TURCK Automation Suite (TAS) solves this problem as an IIoT platform that integrates configuration, asset management, edge computing, and cloud services. With TAS Desktop and Mobile, devices are parameterized and processed in batches; TAS Edge collects and analyzes machine data locally, including AI-powered anomaly detection; while TAS Cloud enables centralized visualization, KPI dashboards, remote service via VPN, and role-based management. TURCK thus connects sensors, controllers, and IT systems within a scalable architecture for mechanical engineering, production, and maintenance. The benefits include faster commissioning, reduced downtime, data-driven process optimization, and secure, global service concepts.

TAS — IIoT ecosystem for the entire machine life cycle

The TURCK Automation Suite combines app-based configuration, efficient asset management and secure remote services in one platform: scalable, intuitive and future-proof.

Proof of concept: With TAS Desktop and TAS Mobile, devices can be configured directly at the workstation and evaluated for feasibility studies. TAS Edge and TAS Cloud visualize data in test mode.

Design: TAS Desktop supports the configuration of controllers and IO-Link devices.

Manufacturing: TAS Desktop enables the batch configuration of sensors and I/O modules as well as the central installation of CODESYS control programs. Test runs can be monitored and logged using TAS Desktop or TAS Cloud.

Commissioning: TAS Desktop and TAS Mobile accelerate IP address assignment and CODESYS program management through batch processes. TAS Edge provides data for factory acceptance tests and anomaly detection — also AI-supported.

Service: TAS Edge continuously supplies operating data for condition monitoring and predictive analytics. TAS Cloud also enables alerting, remote service, streaming analyses and the implementation of its own service models.

Four stories — one objective: maximum efficiency.

Machine manufacturers, maintenance engineers, production managers or system integrators: TAS offers the right solution for every challenge.

Four modules that create scope for scaling and innovation

TAS Desktop

  • Local device management
  • Configuration, commissioning and diagnostics directly on the device or in the local network.
  • Ideal for testing, troubleshooting and fast commissioning.

TAS Cloud

  • Global machine networking
  • Secure remote maintenance, condition monitoring and role-based dashboards
  • Scalable for OEMs, resellers and end customers.

TAS Mobile

  • Provides key TAS Desktop features on mobile devices
  • Mobile access options for smartphones and tablets
  • Replaces the display for devices without a screen
  • Fast troubleshooting and flexible visualization
  • Scan the code on the device and configure via Bluetooth

TAS Edge

  • Intelligent on-site data processing
  • Local IIoT logic, cloud connectivity and container integration for MES, BMS and control systems, directly on the machine.
  • Can be installed platform-independent on IPC, servers or other hardware with Linux or Windows operating systems

TURCK Automation Suite TAS – Get Started Now

From the initial concept through simple commissioning and efficient operation to global service: TAS makes your machine data usable throughout the entire lifecycle—for greater transparency, faster decision-making, and efficient processes. Get started now and see for yourself how easily data can be transformed into real added value.