Efficient data flow: working hand-in-hand to the cloud
Benefit from digital value creation between the shop floor and the cloud — with TURCK's end-to-end IIoT architecture from a single source
Quick read
The lack of end-to-end data availability between the field level, the control system, and the cloud makes it difficult for industrial companies to efficiently analyze and optimize machine status, production processes, and operational data. TURCK addresses this challenge with a sensor-to-cloud architecture that seamlessly connects sensors, IO-Link devices, edge controllers, and cloud platforms. Process and status data are captured directly, pre-processed, and integrated into IT and IIoT systems via multi-protocol-capable interfaces. Open standards and scalable gateways enable rapid implementation in existing and new facilities. This enables data-driven applications such as condition monitoring, predictive maintenance, and energy analysis, which increase transparency, reduce downtime, and sustainablyimprove efficiency and flexibility in the manufacturing and process industries.
IIoT connects worlds: seamless data communication between the sensor and the cloud
Digitalization is entering more and more industrial areas. Technologies such as IO-Link, RFID and Ethernet increase the data volume from the machine environment many times over; cloud services enable mobile access worldwide. But how do you extract the information that is really relevant to you from the Internet of Things – without overloading networks or exposing protected content? TURCK's answer: with networked sensors, efficient Edge Controllers and simple cloud solutions – in short: with decentralized automation.
Decentralized preprocessing transforms big data into smart data by filtering it specifically. This allows you to use parameters, process values or status messages specifically and safely for the purpose of your application, for example for condition monitoring. But the end-to-end networking of sensors with higher-level IT systems such as clouds opens up many more possibilities for you. For example, bidirectional communication allows remote access to devices and plant segments, which pays off in global service deployments. In addition, high data availability paves the way for completely new processes in production, logistics and supply chain management.
Discover TURCK's future-proof IIoT architecture, from rugged sensors, powerful I/O devices and Edge Controllers to customized cloud applications.
Putting wheels in motion: grasp the benefits available

Efficient data transfer
- Decentralized on-site preprocessing in the Edge enables fast, latency-free responses to events
- Multiprotocol Ethernet and edge controller technology reduce hardware and network capacity requirements
- Focusing on relevant data increases transparency in higher-level systems

Future-proof system
- Open system landscape allows modular construction and integration of third-party devices and various clouds
- Condition data as the basis for predictive maintenance ensure high availability in the long term
- Integrated networking enables access to machines and controls down to the individual device

High protection against cyber crime
- Edge computing reduces data flow to the cloud, keeping sensitive data in the OT network
- Kolibri protocol guarantees encrypted and lean communication to the cloud
- Integrated firewalls and security functions protect against manipulation

Global one-stop shop
- Complete solution from a single source: From sensors, connection, I/O and network technology to edge controllers and cloud system
- Sharing with only one competent contact person saves time and guarantees device compatibility
- International production and distribution network provides worldwide on-site support and services
In the video: Data transfer from the sensor to the cloud – and back again
Follow the continuous communication path between the machine level and IT. See where TURCK's edge controllers ensure efficient data communication with smart preprocessing.
Smart data suppliers with advanced functions

Sensors detect fluids, measure paths and distances, and detect a wide variety of objects. In short, they generate valuable data that can now be used specifically for machine processes. Take advantage of the benefits of extended device features for condition monitoring of variables such as vibration or temperature using a single sensor. The IM18 control cabinet monitor from TURCK has three sensors and transmits measured values to the IT world via Ethernet.
With IO-Link, sensors become communicating system nodes. Digital communication means users not only get better information from sensors and actuators, but can also make it more easily available to applications in MES, ERP and cloud systems. Reading out internal memories, recording statuses, making diagnoses, and identifying and locating components are all tasks that can be solved easily with IO-Link.