skip to main page

Identification

Identification systems enable reliable, contactless identification of objects in production and logistics. Coordinated RFID components such as HF and UHF read/write devices, data carriers, interfaces, antennas, and connection technology capture identification data and make it available directly to controllers and IT systems via standardized interfaces.

Identify the potential of your data

Read/Write Heads HF

HF read/write heads identify and track workpieces, products, and load carriers throughout the entire process.

Visit Shop

RFID Reader UHF

UHF RFID readers identify objects over long distances, enabling transparent material and goods flows in production and logistics.

Visit Shop

Tags HF/UHF

HF and UHF tags are used for the unique identification of objects, products, or containers, even under demanding environmental conditions.

Visit Shop
UHF-Tags_Turck1615

Interfaces HF/UHF

RFID interfaces connect read/write devices to controllers or IT systems. Data is processed directly at the machine and transmitted via fieldbuses or Ethernet.

Visit Shop
Interfaces_03276500

Handhelds HF/UHF/Barcode

Handheld devices for HF/UHF and barcodes capture data at identification points that require mobility and flexibility.

Barcode Readers

Barcode readers scan printed codes quickly and reliably, even at high throughput rates or with varying print quality.

Visit Shop

Turnkey track-and-trace solutions

Turck Vilant Systems (TVS) is the specialist for turnkey identification and localization solutions within the TURCK Group — serving logistics and intralogistics applications worldwide and across all industries. From initial consulting and process analysis to go‑live and productive operation, the team supports every project end‑to‑end. With deep process expertise and proven in‑house software for data pre‑processing, TVS delivers tailored track‑and‑trace solutions with short implementation times, high operational reliability, and minimal development effort.

TURCK identification solutions in practice: added value for your application

Efficient and robust solutions for real-world applications—designed for demanding operating conditions and proven in everyday industrial use.