skip to main page
Product News

Flat RFID read/write head for tight spaces

TURCK’s TN-Q30-IOL IO-Link read/write head detects small objects and tools with in-metal tags at an installation depth of just 8 mm

IO-Link, RFID, Read/Write Devices HF/UHF

Benefits

  • Can be installed even in tight spaces thanks to an 8 mm mounting depth
  • Easy integration via a common IODD for all HF heads with IO-Link
  • Quick commissioning via the IO-Link master’s web interface or TAS
  • Tool data available directly on the tool and password-protected

TURCK introduces the TN-Q30-IOL2-0.15-RS4.41T, a compact RF read/write head with an IO-Link interface for applications with limited installation space. The housing measures just 32 × 20 × 8 mm. This allows the read/write head to fit even where readers in M12 or M18 housings are too long. Users can use it to identify small objects on small workpiece carriers as well as tools with in-metal tags directly inside the machine. The TN-Q30-IOL complements TURCK’s IO-Link RFID devices in the TN-M18, TN-M30, and TN-Q40 series.

One IODD for all RF heads with IO-Link

Functionally, the new head corresponds to the existing RF read/write heads with IO-Link; all devices use a common IODD. For simple identification tasks, reading the UID or reading and writing a few bytes is sufficient. Users parameterize and configure the device via the web interface of the TURCK IO-Link master or via the TURCK Automation Suite (TAS). Additionally, the head supports SIO mode, in which a switching signal is output  depending on the result of an RFID read.  

Storing tool data directly on the tool

In tool management, the tag stored in the tool records data such as operating hours, maximum speed, last maintenance date, and tool type—password-protected if desired. This data is also available for IIoT applications via the IO-Link master, TAS, and TAS Cloud. Typical applications include tool identification as well as semiconductor, electronics, photovoltaic, and battery production.

Learn more about our products