skip to main page
Technology

IO-Link

IO-Link enables bidirectional communication between controllers, sensors, and actuators – serving as the foundation for rapid parameterization, intelligent diagnostics, and maximum system availability in the IIoT.

IO-Link
AdobeStock_1298642038-Technology-Icon-Detailpage-IO-Link

Quick read

In industrial automation, traditional binary sensor interfaces are reaching their limits because they only provide switching signals and do not offer transparency, diagnostics, or flexible parameterization, which leads to high engineering costs, downtime, and inefficient processes. TURCK solves this with IO-Link as a fieldbus-independent communication interface that digitally integrates sensors and actuators via IO-Link masters using point-to-point connections and transmits not only process data but also parameter and diagnostic data in real time to PLC, MES, and IIoT systems. Standardized cabling, centralized parameterization, automatic data management, and easy integration into PROFINET or Ethernet enable end-to-end digitalization of the “last meter.” As a result, mechanical engineering, manufacturing, and intralogistics benefit from reduced costs, faster commissioning, higher plant availability, condition monitoring, and flexible, data-driven production processes.

What is IO-Link?

IO-Link is a communication interface established in 2006 that makes sensors and actuators intelligently and fully accessible to automation systems. Instead of purely binary signals, IO-Link transmits digital measured values, parameters, and diagnostic data via a simple point-to-point connection using standard 3- or 5-wire cables. This makes the last meter between the device and the controller digitally, transparently, and flexibly usable.

An IO-Link master connects to the connected IO-Link devices—sensors or actuators—and transmits both cyclic process data and acyclic supplementary information such as parameters or device status. Communication takes place independently of the fieldbus protocol used: PROFINET, EtherNet/IP, or other networks remain unaffected. Each connection operates as a point-to-point link over which data is reliably transmitted in the millisecond range. In addition to pure data transmission, devices can be centrally parameterized, values adjusted, and statuses specifically queried.

IO-Link increases process transparency, reduces configuration effort, and significantly simplifies device replacement. Parameter sets can be centrally managed and automatically restored if necessary (data retention mode). At the same time, the devices provide additional information for diagnostics and maintenance, which minimizes downtime and increases system availability. Through the combination of simple wiring, flexible parameterization, and deep device access, IO-Link becomes a central component of modern, networked, and efficient automation solutions.

Reduced machine costs

  • Reduced inventory thanks to configurable multi-purpose devices
  • Only one I/O module and inexpensive standard cables
  • Fewer I/Os possible
  • Devices with displays and buttons no longer required
  • Reduced engineering and installation costs and automatic documentation of device parameters during engineering
lp-io-link-akkordeon-01

More efficient production processes

  • Easy parameter changes when replacing devices
  • Faster changes to parameter sets for switching thresholds, amplification,
  • sensitivity, etc. under different production conditions
  • Faster and more reliable tool changes
lp-io-link-akkordeon-02

Higher availability of machines and systems

  • Comprehensive status information and diagnostic options in the system lead to drastically reduced machine downtime
  • Advanced information enables cost-cutting measures such as predictive maintenance and asset management
  • Automatic parameter transfer allows devices to be replaced even by less qualified personnel
lp-io-link-akkordeon-03

Tech Deep Dive: technical questions about IO-Link

IO-Link system overview – seamless communication from the field to the cloud

03741084

IO-Link from TURCK – integrated, flexible, and easy to engineer

Icon-Feature_Card_Placeholder (1)

Wide IO-Link portfolio from a single source

TURCK offers one of the most comprehensive IO-Link portfolios on the market, featuring sensors, actuators, hubs, and masters—providing maximum choice, consistent standards, and high system compatibility.

Icon-Feature_Card_Placeholder (1)

IO-Link: from sensor to cloud

TURCK is consistently advancing IO-Link technology: from sensors and actuators to IO-Link masters and integration into control systems, IT systems, and IIoT applications. This results in seamless, future-proof automation solutions.

Icon-Feature_Card_Placeholder (1)

Direct IO-Link integration into PROFINET

With SIDI (Simple IO-Link Device Integration), TURCK IO-Link devices can be configured directly in the TIA Portal. All parameters are available in plain text—without the need for additional software, manual index entries, or external tools.

Benefit from the knowledge of our experts

In our know-how section you will find all TURCK whitepapers as well as the recordings of our webinars. Instead of giving a long lecture on general technical basics, we quickly get to the core of the fascinating questions surrounding automation.

DIGF05167-know-how