Whitepaper: Decentralized Automation – modular plant concepts
The whitepaper surveys the world of decentralized automation and shows the opportunities offered by decentralized solutions in mechanical engineering and logistics.

With IP67 solutions from TURCK, you can control intralogistics directly in the field — keeping your system ready for new developments
Inflexible material flow and logistics systems make it difficult to adapt quickly to volatile production requirements in intralogistics and lead to inefficient processes. TURCK addresses this challenge with modular intralogistics solutions based on decentralized automation, RFID track-and-trace, sensor technology, and IO-Link devices. Through the use of intelligent fieldbus and Ethernet technologies, conveyor lines, storage areas, and transport systems are flexibly networked, and data is made available in real time. The modular architecture enables easy scaling, rapid integration of new segments, and adaptation of existing systems. This increases the transparency and controllability of material flows while reducing throughput times, downtime, and operating costs, significantly boosting efficiency, flexibility, and availability in production and logistics.
Digitalization, artificial intelligence and, last but not least, growing e-commerce are driving the pace of innovation in in-house logistics to new heights. Fully automated transport management systems guide material to its destination in an autonomous and efficient manner – whether in production, picking or goods issue. This is made possible by machine modules with decentralized control logic. They shift the necessary intelligence into the immediate vicinity of the conveyor line, thus significantly reducing the time-to-market of new plants, among other things.
TURCK's compact IP67 Edge Controllers or block I/O modules control the processes of a logistics plant decentrally. If necessary, the autonomous modules can still communicate with a main control system or a control system via multiprotocol Ethernet, using PROFINET, EtherNet/IP, or Modbus TCP.
Machines/Edge Controllers – complex control tasks
Decentralized control instead of top-down management: in a smart conveyor system made up of self-propelled transport modules, TURCK's TBEN-L-PLC Codesys 3 controllers coordinate an entire subsystem – networked via Ethernet UDP, the modules operate with swarm intelligence. Due to its variety of interfaces, the compact PLC can be integrated as a master or slave in different networks. As an Edge Controller, it can pre-process data and forward it specifically to higher-level systems such as MES, ERP or a cloud – for example, this enables effective condition monitoring on mobile end devices.
Intelligent I/O module – process sub-functions autonomously
Using the free ARGEE programming interface, users can use the full potential of TURCK's standard fieldbus modules to process small to medium-sized control tasks. On a roller conveyor, an I/O module then directs the interaction between a photoelectric sensor and the roller movement, for example. This prevents users from damaging transported material by collisions. If desired, data can flow directly into the MES without going through a higher-level PLC, for example via Modbus TCP.
Safety hybrid module – independent safety control
Even safety functions can be controlled with safety I/O modules in the immediate vicinity of the danger zone. Decentralized signal processing allows shorter cycle times – for a potentially higher conveying speed. In addition, the safety functions in non-affected parts of the plant are retained if an unplanned event such as a cable break occurs. Users configure the safety functions of the safety I/O modules with the versatile TURCK Safety Configurator.




The whitepaper surveys the world of decentralized automation and shows the opportunities offered by decentralized solutions in mechanical engineering and logistics.

Form your own picture of successfully implemented intralogistics applications and see the advantages of modular system design for yourself.