skip to main page
Technology

RFID – Radio Frequency Identification

RFID systems provide precise object data in real time, thereby creating transparency that enables confident decision-making and efficient processes in production and logistics.

RFID
AdobeStock_1298642038-Technology-Icon-Detailpage

Quick read

In production and logistics, a lack of transparency, manual data entry, and error-prone identification processes lead to inefficient workflows, increased costs, and limited traceability. TURCK addresses this challenge with industrial RFID systems that enable contactless, robust, and real-time identification of objects without line-of-sight. The solution combines RFID transponders, read/write devices, HF and UHF technologies, as well as fieldbus and IIoT connectivity, to automatically track material flows and integrate them into higher-level systems such as PLCs, MES, or ERP. Modular platforms such as BL ident® enable flexible architectures directly in the field. This results in end-to-end track-and-trace processes, reduced error rates, automated inventory management, and optimized production and logistics processes with higher efficiency, quality, and data availability.

What is RFID?

RFID (Radio Frequency Identification) is a contactless identification technology based on electromagnetic fields. RFID transponders (tags) are typically passive and are powered wirelessly by the reader’s field. The captured data is transmitted wirelessly, without any visual contact. This enables robust, low-maintenance, and real-time object tracking.

An RFID system consists of a transponder (also known as a data carrier or tag) and a reader equipped with an antenna. Depending on the frequency range used, energy and data are transmitted either via inductive coupling in the LF and HF ranges or via electromagnetic waves in the UHF range. The transponder is activated exclusively within the reader’s electromagnetic field and transmits its stored information contactlessly to the reader. This technology enables contactless identification without a line of sight, typically operates without a battery in the transponder, and allows for the simultaneous reading of multiple transponders in the UHF band. RFID systems are also characterized by their high resistance to dirt, dust, and light, support both read and write operations, and are particularly suitable for real-time and automation applications. Thus, RFID provides the technical foundation for reliable, automated, and data-driven identification of objects—especially in applications where traditional identification technologies reach their limits.

Benefits of RFID

More efficient processes in production and logistics

  • Eliminate time-consuming manual steps—and simplify inventory management, for example
  • Consistent identification and tracking of the flow of goods
  • Batch scanning: Capture data from multiple tags simultaneously

Improved quality control

  • Eliminate errors, such as during tool changes or material feeding
  • Full transparency in the supply chain thanks to unique identification of goods
  • Tamper-proofing through individual coding

A future-proof investment with high flexibility

  • Expandable RFID system comprising tags, read/write devices, interfaces, and connection and fieldbus technology
  • Rewritable data carriers for sustainable use
  • Combination of HF and UHF detection for complex or changing requirements

Tech Deep Dive: technical questions about RFID

Integrate RFID seamlessly: from field level to IT and cloud systems

03741151

RFID from TURCK – powerful, robust, and well-designed

Icon-Feature_Card_Placeholder (1)

HF bus mode for efficient networking

With TURCK's RF bus mode, up to 32 RF read/write heads can be efficiently networked per RFID connection—ideal for large-scale RFID applications with minimal cabling.

Icon-Feature_Card_Placeholder (1)

High read/write ranges

TURCK's read/write heads achieve above-average ranges, particularly in the HF range, thereby outperforming many comparable solutions on the market.

Icon-Feature_Card_Placeholder (1)

Single source: RFID for production and logistics

Turck not only offers a wide range of RFID solutions for manufacturing and logistics, but also provides turnkey solutions including software integration through Turck Vilant Systems.

Turnkey track-and-trace solutions

Turck Vilant Systems (TVS) is the specialist for turnkey identification and localization solutions within the TURCK Group — serving logistics and intralogistics applications worldwide and across all industries. From initial consulting and process analysis to go‑live and productive operation, the team supports every project end‑to‑end. With deep process expertise and proven in‑house software for data pre‑processing, TVS delivers tailored track‑and‑trace solutions with short implementation times, high operational reliability, and minimal development effort.

E-Book “RFID – Transparency and Efficiency for Intralogistics and Manufacturing”

Do you want to increase material flow transparency, track inventory in real time, and minimize errors in logistics and manufacturing processes? Our free e-book shows how HF and UHF RFID technologies can help you digitalize supply chains, automate processes, and sustainably improve operational efficiency.

Discover:

  • How RFID enables transparency, traceability, and error-free material flows
  • Which RFID solutions are suitable for conveyor systems, warehouses, forklifts, and production
  • How RFID data can be seamlessly integrated into PLC, ERP, IIoT, and cloud systems
  • Which real-world examples and best practices demonstrate the potential of RFID in logistics and manufacturing
Turck-e-Book-RFID-iPad Mini-en-yellow

Benefit from the knowledge of our experts

In our know-how section you will find all TURCK whitepapers as well as the recordings of our webinars. Instead of giving a long lecture on general technical basics, we quickly get to the core of the fascinating questions surrounding automation.

DIGF05167-know-how